(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Full Stroke: 4mm | Number of Mounting Points Waffle Type: 4 | Cup Angle: 60°, Needle Angle: 90°
Part Number |
---|
NP604-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.15 | CONTACT PROBE | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Needle] Needle C | 3~4.5 | 4 | 100.1~150 | - | [Copper Alloy] C1730B | 1 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] German Silver | 1.37 | 15.1~20 | 0~10 | 1.5 ~ 3 | 80 | 6 | - | 18.5 | 10 | 110 |
Loading...
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP604-C in the Contact Probes and Receptacles-604 Series series.
Part Number |
---|
NP604-A |
NP604-B |
NP604-D19 |
NP604-E |
NP604-ER |
NP604HD-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.15 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Waffle] Waffle A | 3~4.5 | 4 | 100.1~150 | - | [Copper Alloy] C1730B | 1.5 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] German Silver | 1.37 | 15.1~20 | 0~10 | 1.5 ~ 3 | 80 | 6 | - | 18.5 | 10 | 110 | |
฿ 59.15 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Sphere Shape (SR)] Sphere (SR) B | 3~4.5 | 4 | 100.1~150 | - | [Copper Alloy] C1730B | 1.9 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] German Silver | 1.37 | 15.1~20 | 0~10 | 1.5 ~ 3 | 80 | 6 | - | 18.5 | 10 | 110 | |
฿ 59.15 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Cup] Cup D19 | 3~4.5 | 4 | 100.1~150 | - | [Copper Alloy] C1730B | 1.9 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] German Silver | 1.37 | 15.1~20 | 0~10 | 1.5 ~ 3 | 80 | 6 | - | 18.5 | 10 | 110 | |
฿ 59.15 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 2.54 | [Needle] Needle E | 3~4.5 | 4 | 100.1~150 | - | [Copper Alloy] C1730B | 1.5 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] German Silver | 1.37 | 15.1~20 | 0~10 | 1.5 ~ 3 | 80 | 6 | - | 18.5 | 10 | 110 | |
฿ 59.15 | 1 Piece(s) | Same day | 10 | Contact Probe | 2.54 | [Needle] Needle ER | 3~4.5 | 4 | 100.1~150 | - | [Copper Alloy] C1730B | 1.4 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] German Silver | 1.37 | 15.1~20 | 0~10 | 1.5 ~ 3 | 80 | 6 | - | 18.5 | 10 | 110 | ||
฿ 59.15 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Waffle] Waffle A | 3~4.5 | 4 | 150.1~200 | - | [Copper Alloy] C1730B | 1.5 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] German Silver | 1.37 | 15.1~20 | 30.1~50 | 1.5 ~ 3 | 80 | 6 | - | 18.5 | 39 | 160 |
How can we improve?
How can we improve?