1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact Probes and Receptacles-604 Series (Part Number)

CONTACT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-604 Series
  • Contact Probes and Receptacles-604 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 25.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full Stroke: 4mm | Number of Mounting Points Waffle Type: 4 | Cup Angle: 60°, Needle Angle: 90°

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP604-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 59.15

CONTACT PROBE 1 Piece(s) Available Same day 10Contact Probe2.54[Waffle] Waffle A3~4.54100.1~150-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP604-A in the Contact Probes and Receptacles-604 Series series.

Products with similar specification

Part Number
NP604-B
NP604-C
NP604-D19
NP604-E
NP604-ER
NP604HD-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 59.15

1 Piece(s) Available Same day 10Contact Probe2.54[Sphere Shape (SR)] Sphere (SR) B3~4.54100.1~150-[Copper Alloy] C1730B1.9Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

฿ 59.15

1 Piece(s) Available Same day 10Contact Probe2.54[Needle] Needle C3~4.54100.1~150-[Copper Alloy] C1730B1Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

฿ 59.15

1 Piece(s) Available Same day 10Contact Probe2.54[Cup] Cup D193~4.54100.1~150-[Copper Alloy] C1730B1.9Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

฿ 59.15

1 Piece(s) Available 3 Day(s) 10Contact Probe2.54[Needle] Needle E3~4.54100.1~150-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

฿ 59.15

1 Piece(s) Same day 10Contact Probe2.54[Needle] Needle ER3~4.54100.1~150-[Copper Alloy] C1730B1.4Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

฿ 59.15

1 Piece(s) Available Same day 10Contact Probe2.54[Waffle] Waffle A3~4.54150.1~200-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~501.5 ~ 3806-18.539160

MISUMI Unit Example related to this product