(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Full Stroke: 5.0mm | Number of Mounting Points Crowned Type: 4, 9, Waffle Type: 4, 9 | Cup Angle: 90°, Needle Angle: 90°
Part Number |
---|
NP45HD-B |
NP45HD-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68.25 | CONTACT PROBE | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 1.7 | [Cup] Cup B | 5~6.5 | 5.0 | 100.1~150 | - | [Copper Alloy] C1730B | 1.3 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | 1.02 | 20.1~25 | 30.1~50 | 1.5 ~ 3 | 60 ~ 80 | 7 | - | 24.6 | 40 | 150 | |
฿ 68.25 | CONTACT PROBE | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 1.7 | [Cup] Cup D | 5~6.5 | 5.0 | 100.1~150 | - | [Copper Alloy] C1730B | 1.3 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | 1.02 | 20.1~25 | 30.1~50 | 1.5 ~ 3 | 60 ~ 80 | 7 | - | 24.6 | 40 | 150 |
Loading...
Barrel, Receptacle Material | Brass | Properties | Standard |
---|
How can we improve?
How can we improve?