1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact Probes and Receptacles-120 Series (Part Number)

CONTACT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-120 Series
  • Contact Probes and Receptacles-120 Series
  • Contact Probes and Receptacles-120 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 27.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full Stroke: 6.5mm | Number of Mounting Points Crowned Type: 4, 9 | Cup Angle: 90°, Needle Angle: 90°

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP120-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 68.25

CONTACT PROBE 1 Piece(s) Available Same day 10Contact Probe2.0[Sphere Shape (SR)] Sphere (SR) N5~6.56.530.1~50-[Carbon Steel] SK40.93Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

Loading...

  1. 1

Basic Information

Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP120-N in the Contact Probes and Receptacles-120 Series series.

Products with similar specification

Part Number
NP120-D
NP120-E
NP120-G
NP120HD-A
NP120HD-B
NP120HD-C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 68.25

1 Piece(s) Available Same day 10Contact Probe2.0[Cup] Cup D5~6.56.530.1~50-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

฿ 68.25

1 Piece(s) Same day 10Contact Probe2.0[Needle] Needle E5~6.56.530.1~50-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

฿ 68.25

1 Piece(s) Available Same day 10Contact Probe2.0[Flat] Flat G5~6.56.530.1~50-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

฿ 68.25

1 Piece(s) Available Same day 10Contact Probe2.0[Straight Crown] Straight Crown A5~6.56.550.1~100-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2520.1~301.5808.5-24.525100

฿ 68.25

1 Piece(s) Available 3 Day(s) 10Contact Probe2.0[Sphere Shape (SR)] Sphere (SR) B5~6.56.550.1~100-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2520.1~301.5808.5-24.525100

฿ 68.25

1 Piece(s) Available 3 Day(s) 10Contact Probe2.0[Needle] Needle C5~6.56.550.1~100-[Carbon Steel] SK40.93Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2520.1~301.5808.5-24.525100

MISUMI Unit Example related to this product