1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact Probes and Receptacles-88 Series (Part Number)

CONTACT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-88 Series
  • Contact Probes and Receptacles-88 Series
  • Contact Probes and Receptacles-88 Series
  • Contact Probes and Receptacles-88 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 36.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full Stroke: 2.5mm | Number of Mounting Points Crowned Type: 9, 12 | Cup Angle: 90°, Needle Angle: 90°



■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Rhodium Plating on Nickel Undercoat
(B)BarrelBrassGold Plating on Nickel Undercoat
(C)SpringSWPGold Plating
■Receptacles
[ M ]Material[ S ]Surface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP88
NR88
-C    
■Contact Probes
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Unit PriceVolume Discount Rate
Initial2/3 Stroke1 ~ 69 pc(s).70~99100~500
NP881.5mm2.5mm10gf50gf3A60mΩ250,000 times   
NP88HD30gf100gf
For orders larger than indicated quantity, please request a quotation.
■Receptacles
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)Unit PriceVolume Discount Rate
1 ~ 69 pc(s).70~99100~500
NR88NP88
NP88HD
1.08~1.09mm   
For orders larger than indicated quantity, please request a quotation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP88-J SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 100.10

฿ 38.34

CONTACT PROBE 1 Piece(s) Same day 10Contact Probe1.5[Cup] Cup J1~2.62.530.1~50[Carbon Steel] SK40.69Nickel Plating Base, Rhodium Plating3.1~5-0.8810.1~150~10360 ~ 803.5-12.51050

Loading...

  1. 1
 

Basic Information

Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP88-J in the Contact Probes and Receptacles-88 Series series.

Products with similar specification

Part Number
NP88-D
NP88-E
NP88-G
NP88-N
NP88HD-A
NP88HD-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 100.10

1 Piece(s) Available Same day 10Contact Probe1.5[Cup] Cup D1~2.62.530.1~50[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating3.1~5-0.8810.1~150~10360 ~ 803.5-12.51050

฿ 100.10

1 Piece(s) Available 3 Day(s) 10Contact Probe1.5[Needle] Needle E1~2.62.530.1~50[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating3.1~5-0.8810.1~150~10360 ~ 803.5-12.51050

฿ 100.10

1 Piece(s) Available Same day 10Contact Probe1.5[Flat] Flat G1~2.62.530.1~50[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating3.1~5-0.8810.1~150~10360 ~ 803.5-12.51050

฿ 100.10

1 Piece(s) Available 3 Day(s) 10Contact Probe1.5[Sphere Shape (SR)] Sphere (SR) N1~2.62.530.1~50[Carbon Steel] SK40.69Nickel Plating Base, Rhodium Plating3.1~5-0.8810.1~150~10360 ~ 803.5-12.51050

฿ 100.10

1 Piece(s) Available 3 Day(s) 10Contact Probe1.5[Straight Crown] Straight Crown A1~2.62.550.1~100[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating3.1~5-0.8810.1~1520.1~30360 ~ 803.5-12.530100

฿ 100.10

1 Piece(s) Available 3 Day(s) 10Contact Probe1.5[Sphere Shape (SR)] Sphere (SR) B1~2.62.550.1~100[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating3.1~5-0.8810.1~1520.1~30360 ~ 803.5-12.530100

MISUMI Unit Example related to this product