(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Full Stroke: 2.5mm | Number of Mounting Points Crowned Type: 9, 12 | Cup Angle: 90°, Needle Angle: 90°
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Plunger | SK4 | Rhodium Plating on Nickel Undercoat |
(B) | Barrel | Brass | Gold Plating on Nickel Undercoat |
(C) | Spring | SWP | Gold Plating |
[ M ]Material | [ S ]Surface Treatment |
Brass | Gold Plating on Nickel Undercoat |
Part Number | - | Tip (End) Shape | - | Lead Wire Color | - | Lead Wire Length |
NP88 NR88 | - | C |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | Unit Price | Volume Discount Rate | ||
Initial | 2/3 Stroke | 1 ~ 69 pc(s). | 70~99 | 100~500 | ||||||
NP88 | 1.5mm | 2.5mm | 10gf | 50gf | 3A | 60mΩ | 250,000 times | |||
NP88HD | 30gf | 100gf |
Part Number | Matching Contact Probe | Mounting Hole for Press-Fitting Dimension (Reference) | Unit Price | Volume Discount Rate | |
1 ~ 69 pc(s). | 70~99 | 100~500 | |||
NR88 | NP88 NP88HD | 1.08~1.09mm |
Part Number |
---|
NP88-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.10 | CONTACTPROBE | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 1.5 | [Sphere Shape (SR)] Sphere (SR) N | 1~2.6 | 2.5 | 30.1~50 | [Carbon Steel] SK4 | 0.69 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 0~10 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 10 | 50 |
Loading...
Barrel, Receptacle Material | Brass | Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP88-N in the Contact Probes and Receptacles-88 Series series.
Part Number |
---|
NP88-D |
NP88-E |
NP88-G |
NP88HD-A |
NP88HD-B |
NP88HD-C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.10 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 1.5 | [Cup] Cup D | 1~2.6 | 2.5 | 30.1~50 | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 0~10 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 10 | 50 | |
฿ 100.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 1.5 | [Needle] Needle E | 1~2.6 | 2.5 | 30.1~50 | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 0~10 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 10 | 50 | |
฿ 100.10 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 1.5 | [Flat] Flat G | 1~2.6 | 2.5 | 30.1~50 | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 0~10 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 10 | 50 | |
฿ 100.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 1.5 | [Straight Crown] Straight Crown A | 1~2.6 | 2.5 | 50.1~100 | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 20.1~30 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 30 | 100 | |
฿ 100.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 1.5 | [Sphere Shape (SR)] Sphere (SR) B | 1~2.6 | 2.5 | 50.1~100 | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 20.1~30 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 30 | 100 | |
฿ 100.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 1.5 | [Needle] Needle C | 1~2.6 | 2.5 | 50.1~100 | [Carbon Steel] SK4 | 0.69 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 20.1~30 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 30 | 100 |
How can we improve?
How can we improve?