1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact Probes and Receptacles-30 Series (Part Number)

CONTACT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-30 Series
  • Contact Probes and Receptacles-30 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 31.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full Stroke: 2.5mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 90°

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP30-AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 91.00

CONTACT PROBE 1 Piece(s) Available 3 Day(s) 10Contact Probe1.27[Tapered Crown] Tapered Crown AS1~2.6250.1~100-[Carbon Steel] SK40.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004-13.24080

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP30-AS in the Contact Probes and Receptacles-30 Series series.

Products with similar specification

Part Number
NP30-A
NP30-AA
NP30-AH
NP30-B
NP30-C
NP30-C40
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 91.00

1 Piece(s) Available Same day 10Contact Probe1.27[Straight Crown] Straight Crown A1~2.62.530.1~50-[Copper Alloy] C1730B1Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545

฿ 91.00

1 Piece(s) Same day 10Contact Probe1.27[Tapered Crown] Tapered Crown AA1~2.6250.1~100-[Carbon Steel] SK40.6Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004-13.24080

฿ 91.00

1 Piece(s) Available 3 Day(s) 10Contact Probe1.27[Tapered Crown] Tapered Crown AH1~2.6250.1~100-[Carbon Steel] SK40.6Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004-13.24080

฿ 91.00

1 Piece(s) Same day 10Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) B1~2.62.530.1~50-[Copper Alloy] C1730B1Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545

฿ 91.00

1 Piece(s) Available 3 Day(s) 10Contact Probe1.27[Needle] Needle C1~2.62.530.1~50-[Copper Alloy] C1730B0.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545

฿ 91.00

1 Piece(s) Available 3 Day(s) 10Contact Probe1.27[Needle] Needle C401~2.6250.1~100-[Carbon Steel] SK40.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004-13.24080

MISUMI Unit Example related to this product