(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Full Stroke: 2.5mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 90°
Part Number |
---|
NP30-E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 91.00 ฿ 30.15 | CONTACT PROBE | 1 Piece(s) | Same day | 10 | Contact Probe | 1.27 | [Needle] Needle E | 1~2.6 | 2.5 | 30.1~50 | - | [Copper Alloy] C1730B | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] German Silver | 0.68 | 10.1~15 | 0~10 | 1 | 100 | 3.6 | - | 13.2 | 5 | 45 |
Loading...
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP30-E in the Contact Probes and Receptacles-30 Series series.
Part Number |
---|
NP30-AS |
NP30-B |
NP30-C |
NP30-G |
NP30-G40 |
NP30-GF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 91.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 1.27 | [Tapered Crown] Tapered Crown AS | 1~2.6 | 2 | 50.1~100 | - | [Carbon Steel] SK4 | 0.48 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] German Silver | 0.68 | 10.1~15 | 30.1~50 | 1 | 100 | 4 | - | 13.2 | 40 | 80 | |
฿ 91.00 | 1 Piece(s) | Same day | 10 | Contact Probe | 1.27 | [Sphere Shape (SR)] Sphere (SR) B | 1~2.6 | 2.5 | 30.1~50 | - | [Copper Alloy] C1730B | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] German Silver | 0.68 | 10.1~15 | 0~10 | 1 | 100 | 3.6 | - | 13.2 | 5 | 45 | ||
฿ 91.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 1.27 | [Needle] Needle C | 1~2.6 | 2.5 | 30.1~50 | - | [Copper Alloy] C1730B | 0.48 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] German Silver | 0.68 | 10.1~15 | 0~10 | 1 | 100 | 3.6 | - | 13.2 | 5 | 45 | |
฿ 91.00 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 1.27 | [Sphere Shape (SR)] Sphere (SR) G | 1~2.6 | 2.5 | 30.1~50 | - | [Copper Alloy] C1730B | 0.48 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] German Silver | 0.68 | 10.1~15 | 0~10 | 1 | 100 | 3.6 | - | 13.2 | 5 | 45 | |
฿ 91.00 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 1.27 | [Sphere Shape (SR)] Sphere (SR) G40 | 1~2.6 | 2 | 50.1~100 | - | [Carbon Steel] SK4 | 0.48 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] German Silver | 0.68 | 10.1~15 | 30.1~50 | 1 | 100 | 4 | - | 13.2 | 40 | 80 | |
฿ 91.00 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 1.27 | [Flat] Flat GF | 1~2.6 | 2.5 | 30.1~50 | - | [Copper Alloy] C1730B | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] German Silver | 0.68 | 10.1~15 | 0~10 | 1 | 100 | 3.6 | - | 13.2 | 5 | 45 |
How can we improve?
How can we improve?