1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact Probes and Receptacles-38 Series (Part Number)

CONTACT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-38 Series
  • Contact Probes and Receptacles-38 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 72.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full Stroke: 2.0mm | Number of Mounting Points Crowned Type: 4, 9 | Cup Angle: 90°, Needle Angle: 90°



■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Rhodium Plating on Nickel Undercoat
(B)BarrelPhosphor BronzeGold Plating on Nickel Undercoat
(C)SpringSWPGold Plating
■ Receptacles
[ M ]Material[ S ]Surface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip Shape-Lead Wire Color-Lead Wire Length
NP26
NP38
NR26
NR20K
NRB26
NRB38
-
-

-

A
A

B





-
-




R
R




-
-




1000
400

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP38-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 227.50

CONTACT PROBE 1 Piece(s) Available Same day 10Contact Probe0.8[Tapered Crown] Tapered Crown A1~2.6230.1~50[Carbon Steel] SK40.4Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011804.5-101535

Loading...

  1. 1
 

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP38-A in the Contact Probes and Receptacles-38 Series series.

Products with similar specification

Part Number
NP38-AS
NP38-B
NP38-C
NP38-D
NP38-E
NP38-G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 227.50

1 Piece(s) Available 3 Day(s) 10Contact Probe0.8[Tapered Crown] Tapered Crown AS1~2.6230.1~50[Carbon Steel] SK40.29Nickel Plating Base, Rhodium Plating0.1~3-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011802-101535

฿ 227.50

1 Piece(s) Available 3 Day(s) 10Contact Probe0.8[Sphere Shape (SR)] Sphere (SR) B1~2.6230.1~50[Carbon Steel] SK40.4Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011804.5-101535

฿ 227.50

1 Piece(s) Available Same day 10Contact Probe0.8[Needle] Needle C1~2.6230.1~50[Carbon Steel] SK40.29Nickel Plating Base, Rhodium Plating0.1~3-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011802-101535

฿ 227.50

1 Piece(s) Available 3 Day(s) 10Contact Probe0.8[Cup] Cup D1~2.6230.1~50[Carbon Steel] SK40.4Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011804.5-101535

฿ 227.50

1 Piece(s) Same day 10Contact Probe0.8[Needle] Needle E1~2.6230.1~50[Carbon Steel] SK40.4Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011804.5-101535

฿ 227.50

1 Piece(s) Available 3 Day(s) 10Contact Probe0.8[Flat] Flat G1~2.6230.1~50[Carbon Steel] SK40.4Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011804.5-101535

MISUMI Unit Example related to this product