(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Full Stroke: 2.0mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 90°
No. | Parts | [ M ]Material | [ S ] Surface Treatment |
(A) | Plunger | SK4 | Rhodium Plating on Nickel Undercoat |
(B) | Barrel | Phosphor Bronze | Gold Plating on Nickel Undercoat |
(C) | Spring | SWP | Gold Plating |
[ M ]Material | [ S ]Surface Treatment |
Phosphor Bronze | Gold Plating on Nickel Undercoat |
Part Number | - | Tip Shape | - | Lead Wire Color | - | Lead Wire Length |
NP26 NP38 NR26 NR20K NRB26 NRB38 | - - - | A A B | - - | R R | - - | 1000 400 |
Part Number |
---|
NP31HD-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 273.00 | CONTACT PROBE | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 0.6 | [Needle] Needle C | 1~2.6 | 2 | 0~30 | [Carbon Steel] SK4 | 0.21 | Nickel Plating Base, Rhodium Plating | 0.1~3 | - | 0.31 | 5~10 | 0~10 | 1 | 180 | 2 | - | 10 | 6 | 23 |
Loading...
Barrel, Receptacle Material | Phosphor Bronze | Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP31HD-C in the Contact Probes and Receptacles-31 Series series.
Part Number |
---|
NP31-D |
NP31-E |
NP31-G |
NP31HD-E |
NP31HD-H |
NP31HD-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 273.00 | 1 Piece(s) | Same day | 10 | Contact Probe | 0.6 | [Cup] Cup D | 1~2.6 | 2 | 0~30 | [Carbon Steel] SK4 | 0.34 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.31 | 5~10 | 0~10 | 1 | 180 | 4.5 | - | 10 | 2 | 22 | ||
฿ 273.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 0.6 | [Needle] Needle E | 1~2.6 | 2 | 0~30 | [Carbon Steel] SK4 | 0.34 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.31 | 5~10 | 0~10 | 1 | 180 | 4.5 | - | 10 | 2 | 22 | |
฿ 273.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 0.6 | [Flat] Flat G | 1~2.6 | 2 | 0~30 | [Carbon Steel] SK4 | 0.34 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.31 | 5~10 | 0~10 | 1 | 180 | 4.5 | - | 10 | 2 | 22 | |
฿ 273.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 0.6 | [Needle] Needle E | 1~2.6 | 2 | 0~30 | [Carbon Steel] SK4 | 0.34 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.31 | 5~10 | 0~10 | 1 | 180 | 4.5 | - | 10 | 6 | 23 | |
฿ 273.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 0.6 | [Straight Crown] Straight Crown H | 1~2.6 | 2 | 0~30 | [Carbon Steel] SK4 | 0.21 | Nickel Plating Base, Rhodium Plating | 0.1~3 | - | 0.31 | 5~10 | 0~10 | 1 | 180 | 2 | - | 10 | 6 | 23 | |
฿ 273.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 0.6 | [Sphere Shape (SR)] Sphere (SR) N | 1~2.6 | 2 | 0~30 | [Carbon Steel] SK4 | 0.21 | Nickel Plating Base, Rhodium Plating | 0.1~3 | - | 0.31 | 5~10 | 0~10 | 1 | 180 | 2 | - | 10 | 6 | 23 |
How can we improve?
How can we improve?