Terminal Blocks

Brand :
MISUMI

Caution

    Product Description

    - Terminal Blocks from MISUMI.
    - Part number for series including of MSNDTD and MSNDTK (Cover Type)
    - The terminal block is made of special resin (unsaturated polyester resin), which can be used at high temperatures.
    - For MSNDTK (Cover Type) is included with 4 pcs. of M3 screws.
    - Number of poles: 2, 3, 4, 6, 8 and 10.
    - Rated Insulation Voltage: 250V.
    - Rated Current: 20A.
    - Applicable Wire: 5.5 mm2
    - Terminal Screw: M4
    - Operation temperature: -10 to 150°C
    - Conforming Standard: JIS C 2811 Industrial Terminal Block

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Terminal Blocks | MISUMI | MISUMI Thailand