(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a temperature sensor, L-shaped type. [Thermocouple Type]Type K thermocouple.
Type of Thermocouple | K Thermocouple | |
Precision | JIS Class 2 | |
Temperature Measurement Contact Point | Isolated Neutral Type | |
Temperature Measurement Range | Ø1.6 | 0~650°C |
Ø2.3 | 0 ~ 700°C | |
Ø3.2 | 0~750°C | |
[ M ] Material | Sheath | SUS316 |
Sleeve | SUS304 | |
Heat Resistance Temperature of Sleeve | 80°C | |
Lead Wire (Operation Temperature Range) | Glass Wool Coating (0~150°C) |
Part Number | - | L | - | L1 |
MSNDL2.3 | - | 150 | - | 70 |
Part Number | Overall Length of Sheath L | L1 1mm Increment | R | |
Type | D | |||
MSNDL | 1.6 | 100 150 200 300 | 20~270 | 5 |
2.3 | 40~260 | 7 | ||
3.2 | 50~250 | 9 |
Part Number |
---|
MSNDL1.6-100-[20-100/1] |
MSNDL1.6-150-[20-120/1] |
MSNDL1.6-200-[20-170/1] |
MSNDL1.6-300-[20-270/1] |
MSNDL2.3-100-[40-70/1] |
MSNDL2.3-150-[40-120/1] |
MSNDL2.3-200-[40-170/1] |
MSNDL2.3-300-[40-260/1] |
MSNDL3.2-100-[50-70/1] |
MSNDL3.2-150-[50-120/1] |
MSNDL3.2-200-[50-170/1] |
MSNDL3.2-300-[50-250/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Sheath, Protection Tube Diameter (Ø) | Sheath, Protecting Tube Length L (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 1.6 | 100 | 20 ~ 100 | ||
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 1.6 | 150 | 20 ~ 120 | ||
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 1.6 | 200 | 20 ~ 170 | ||
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 1.6 | 300 | 20 ~ 270 | ||
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 2.3 | 100 | 40 ~ 70 | ||
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 2.3 | 150 | 40 ~ 120 | ||
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 2.3 | 200 | 40 ~ 170 | ||
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 2.3 | 300 | 40 ~ 260 | ||
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 3.2 | 100 | 50 ~ 70 | ||
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 3.2 | 150 | 50 ~ 120 | ||
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 3.2 | 200 | 50 ~ 170 | ||
- | SENSORS | 1 Piece(s) | 7 Day(s) | 10 | 3.2 | 300 | 50 ~ 250 |
Loading...
Measurement Object | Temperature Sensor | Type of Temperature Sensor | Thermocouple | Type of Thermocouple | K Thermocouple |
---|---|---|---|---|---|
Sheath, Protecting Tube Material | SUS316 | Temperature Measurement Contact Point | Isolated Neutral Type | Operating Environment | Standard |
Operating Temperature Range(°C) | 0::150 | Number of Elements | 1 | Sheath, Protecting Tube Shape | L-Shaped Type |
Attaching Portion Shape | Sleeve | Type of Terminal | Y-Shaped Crimp Terminal | Lead Wire Length (F)(m) | 2 |
How can we improve?
How can we improve?