(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cartridge Heaters-Uniform Heating Type
These cartridge heaters are used in various industrial applications to provide localized heat to the equipment. They provide a wide range of sizes to choose from
[Feature]
- Maximum Operating Temperature (°C) : 600
- Diameter (mm.) : 8, 10 and 12
- Length (mm.) :The size is configurable between 150 to 300 mm, and the minimum length can be increased by increments 10 mm.
- Voltage(V) : 100 and 200
- Material:
Heater - SUS304
Terminal - Copper (Tin Plating)
[Application]
These cartridge heaters are often used in industrial processes such as plastic molding, packaging and sealing.
Part Number |
---|
MCHCA8-[150-300/10]-V[100,200]-W[70-1000/10]-B[100-1000/10]-[M,N,Y] |
MCHCA8-[150-300/10]-V[100,200]-W[70-1000/10]-B[2000,3000,4000,5000]-[M,N,Y] |
MCHCA8-[150-300/10]-V[100,200]-W[70-1000/10]-G[100-1000/10]-[M,N,Y] |
MCHCA8-[150-300/10]-V[100,200]-W[70-1000/10]-G[2000,3000,4000,5000]-[M,N,Y] |
MCHCA8-[150-300/10]-V[100,200]-W[70-1000/10]-M[100-1000/10]-[M,N,Y] |
MCHCA8-[150-300/10]-V[100,200]-W[70-1000/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHCA8-[150-300/10]-V[100,200]-W[70-1000/10]-T[100-1000/10]-[M,N,Y] |
MCHCA8-[150-300/10]-V[100,200]-W[70-1000/10]-T[2000,3000,4000,5000]-[M,N,Y] |
MCHCA10-[150-300/10]-V[100,200]-W[90-1000/10]-B[100-1000/10]-[M,N,Y] |
MCHCA10-[150-300/10]-V[100,200]-W[90-1000/10]-B[2000,3000,4000,5000]-[M,N,Y] |
MCHCA10-[150-300/10]-V[100,200]-W[90-1000/10]-G[100-1000/10]-[M,N,Y] |
MCHCA10-[150-300/10]-V[100,200]-W[90-1000/10]-G[2000,3000,4000,5000]-[M,N,Y] |
MCHCA10-[150-300/10]-V[100,200]-W[90-1000/10]-M[100-1000/10]-[M,N,Y] |
MCHCA10-[150-300/10]-V[100,200]-W[90-1000/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHCA10-[150-300/10]-V[100,200]-W[90-1000/10]-T[100-1000/10]-[M,N,Y] |
MCHCA10-[150-300/10]-V[100,200]-W[90-1000/10]-T[2000,3000,4000,5000]-[M,N,Y] |
MCHCA12-[150-300/10]-V[100,200]-W[110-1200/10]-B[100-1000/10]-[M,N,Y] |
MCHCA12-[150-300/10]-V[100,200]-W[110-1200/10]-B[2000,3000,4000,5000]-[M,N,Y] |
MCHCA12-[150-300/10]-V[100,200]-W[110-1200/10]-G[100-1000/10]-[M,N,Y] |
MCHCA12-[150-300/10]-V[100,200]-W[110-1200/10]-G[2000,3000,4000,5000]-[M,N,Y] |
MCHCA12-[150-300/10]-V[100,200]-W[110-1200/10]-M[100-1000/10]-[M,N,Y] |
MCHCA12-[150-300/10]-V[100,200]-W[110-1200/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHCA12-[150-300/10]-V[100,200]-W[110-1200/10]-T[100-1000/10]-[M,N,Y] |
MCHCA12-[150-300/10]-V[100,200]-W[110-1200/10]-T[2000,3000,4000,5000]-[M,N,Y] |
MCHCB8-[150-300/10]-V[100,200]-W[70-1000/10]-B[100-1000/10]-[M,N,Y] |
MCHCB8-[150-300/10]-V[100,200]-W[70-1000/10]-B[2000,3000,4000,5000]-[M,N,Y] |
MCHCB8-[150-300/10]-V[100,200]-W[70-1000/10]-G[100-1000/10]-[M,N,Y] |
MCHCB8-[150-300/10]-V[100,200]-W[70-1000/10]-G[2000,3000,4000,5000]-[M,N,Y] |
MCHCB8-[150-300/10]-V[100,200]-W[70-1000/10]-M[100-1000/10]-[M,N,Y] |
MCHCB8-[150-300/10]-V[100,200]-W[70-1000/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHCB8-[150-300/10]-V[100,200]-W[70-1000/10]-T[100-1000/10]-[M,N,Y] |
MCHCB8-[150-300/10]-V[100,200]-W[70-1000/10]-T[2000,3000,4000,5000]-[M,N,Y] |
MCHCB10-[150-300/10]-V[100,200]-W[90-1000/10]-B[100-1000/10]-[M,N,Y] |
MCHCB10-[150-300/10]-V[100,200]-W[90-1000/10]-B[2000,3000,4000,5000]-[M,N,Y] |
MCHCB10-[150-300/10]-V[100,200]-W[90-1000/10]-G[100-1000/10]-[M,N,Y] |
MCHCB10-[150-300/10]-V[100,200]-W[90-1000/10]-G[2000,3000,4000,5000]-[M,N,Y] |
MCHCB10-[150-300/10]-V[100,200]-W[90-1000/10]-M[100-1000/10]-[M,N,Y] |
MCHCB10-[150-300/10]-V[100,200]-W[90-1000/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHCB10-[150-300/10]-V[100,200]-W[90-1000/10]-T[100-1000/10]-[M,N,Y] |
MCHCB10-[150-300/10]-V[100,200]-W[90-1000/10]-T[2000,3000,4000,5000]-[M,N,Y] |
MCHCB12-[150-300/10]-V[100,200]-W[110-1200/10]-B[100-1000/10]-[M,N,Y] |
MCHCB12-[150-300/10]-V[100,200]-W[110-1200/10]-B[2000,3000,4000,5000]-[M,N,Y] |
MCHCB12-[150-300/10]-V[100,200]-W[110-1200/10]-G[100-1000/10]-[M,N,Y] |
MCHCB12-[150-300/10]-V[100,200]-W[110-1200/10]-G[2000,3000,4000,5000]-[M,N,Y] |
MCHCB12-[150-300/10]-V[100,200]-W[110-1200/10]-M[100-1000/10]-[M,N,Y] |
MCHCB12-[150-300/10]-V[100,200]-W[110-1200/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHCB12-[150-300/10]-V[100,200]-W[110-1200/10]-T[100-1000/10]-[M,N,Y] |
MCHCB12-[150-300/10]-V[100,200]-W[110-1200/10]-T[2000,3000,4000,5000]-[M,N,Y] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter (Ø) | Diameter (Ø) | Length (mm) | Voltage (V) | Rated Flow (W) | Type of Terminal | Winding Ratio of Nickel-chrome Wire | Lead Wire Length (Mica Polyimide-Wound Silica + Nickel Coated Copper Wire) [M] (mm) | Lead Wire Length (Silicon Rubber +Tin Plated Annealed Copper Wire) [G] (mm) | Lead Wire Length (fluoropolymer + Nickel Plated Annealing Copper Wire) [T] (mm) | Lead Wire Length (Tin Plated Annealed Copper Wire + Glass Braid) [B] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | 100 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | 100 ~ 1000 | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | 100 ~ 1000 | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | 100 ~ 1000 | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | 100 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | 100 ~ 1000 | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | 100 ~ 1000 | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | 100 ~ 1000 | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | 100 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | 100 ~ 1000 | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | 100 ~ 1000 | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | 100 ~ 1000 | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | A (1.1:1:1.1) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | 100 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | 100 ~ 1000 | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | 100 ~ 1000 | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | 100 ~ 1000 | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 150 ~ 300 | 100 ~ 200 | 70 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | 100 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | 100 ~ 1000 | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | 100 ~ 1000 | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | 100 ~ 1000 | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 150 ~ 300 | 100 ~ 200 | 90 ~ 1000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | 100 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | 100 ~ 1000 | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | 100 ~ 1000 | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | 100 ~ 1000 | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 150 ~ 300 | 100 ~ 200 | 110 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | B (1.3:1:1.3) | - | - | - | - |
Loading...
Maximum Operating Temperature(°C) | 600 | Product Category | Heaters |
---|
How can we improve?
How can we improve?