(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cartridge Heaters-Lead Wire Selectable/Flange Shape A
These cartridge heaters are used in various industrial applications to provide localized heat to the equipment. They provide a wide range of sizes to choose from
[Feature]
- Maximum Operating Temperature (°C) : 600
- Diameter (mm.) : 8, 10, and 12
- Length (mm.) :The size is configurable between 50 to 600 mm, and the minimum length can be increased by increments 1 mm.
- Voltage(V) : 100 and 200
- Material:
Heater : SUS304
Flange : Stainless Steel
Terminal : Copper (Tin plating)
[Application]
These cartridge heaters are often used in industrial processes such as plastic molding, packaging and sealing.
Part Number |
---|
MCFHA8-[50-400/1]-V[100,200]-W[50-1200/10]-B[100-1000/10]-[M,N,Y] |
MCFHA8-[50-400/1]-V[100,200]-W[50-1200/10]-B[2000,3000,4000,5000]-[M,N,Y] |
MCFHA8-[50-400/1]-V[100,200]-W[50-1200/10]-G[100-1000/10]-[M,N,Y] |
MCFHA8-[50-400/1]-V[100,200]-W[50-1200/10]-G[2000,3000,4000,5000]-[M,N,Y] |
MCFHA8-[50-400/1]-V[100,200]-W[50-1200/10]-M[100-1000/10]-[M,N,Y] |
MCFHA8-[50-400/1]-V[100,200]-W[50-1200/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCFHA8-[50-400/1]-V[100,200]-W[50-1200/10]-T[100-1000/10]-[M,N,Y] |
MCFHA8-[50-400/1]-V[100,200]-W[50-1200/10]-T[2000,3000,4000,5000]-[M,N,Y] |
MCFHA10-[50-600/1]-V[100,200]-W[50-1200/10]-B[100-1000/10]-[M,N,Y] |
MCFHA10-[50-600/1]-V[100,200]-W[50-1200/10]-B[2000,3000,4000,5000]-[M,N,Y] |
MCFHA10-[50-600/1]-V[100,200]-W[50-1200/10]-G[100-1000/10]-[M,N,Y] |
MCFHA10-[50-600/1]-V[100,200]-W[50-1200/10]-G[2000,3000,4000,5000]-[M,N,Y] |
MCFHA10-[50-600/1]-V[100,200]-W[50-1200/10]-M[100-1000/10]-[M,N,Y] |
MCFHA10-[50-600/1]-V[100,200]-W[50-1200/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCFHA10-[50-600/1]-V[100,200]-W[50-1200/10]-T[100-1000/10]-[M,N,Y] |
MCFHA10-[50-600/1]-V[100,200]-W[50-1200/10]-T[2000,3000,4000,5000]-[M,N,Y] |
MCFHA12-[50-600/1]-V[100,200]-W[50-1600/10]-B[100-1000/10]-[M,N,Y] |
MCFHA12-[50-600/1]-V[100,200]-W[50-1600/10]-B[2000,3000,4000,5000]-[M,N,Y] |
MCFHA12-[50-600/1]-V[100,200]-W[50-1600/10]-G[100-1000/10]-[M,N,Y] |
MCFHA12-[50-600/1]-V[100,200]-W[50-1600/10]-G[2000,3000,4000,5000]-[M,N,Y] |
MCFHA12-[50-600/1]-V[100,200]-W[50-1600/10]-M[100-1000/10]-[M,N,Y] |
MCFHA12-[50-600/1]-V[100,200]-W[50-1600/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCFHA12-[50-600/1]-V[100,200]-W[50-1600/10]-T[100-1000/10]-[M,N,Y] |
MCFHA12-[50-600/1]-V[100,200]-W[50-1600/10]-T[2000,3000,4000,5000]-[M,N,Y] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter (Ø) | Diameter (Ø) | Length (mm) | Voltage (V) | Rated Flow (W) | Type of Terminal | Lead Wire Length (Mica Polyimide-Wound Silica + Nickel Coated Copper Wire) [M] (mm) | Lead Wire Length (Silicon Rubber +Tin Plated Annealed Copper Wire) [G] (mm) | Lead Wire Length (fluoropolymer + Nickel Plated Annealing Copper Wire) [T] (mm) | Lead Wire Length (Tin Plated Annealed Copper Wire + Glass Braid) [B] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | 100 ~ 1000 | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | 100 ~ 1000 | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 100 ~ 1000 | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | 100 ~ 1000 | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | 100 ~ 1000 | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | 100 ~ 1000 | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 100 ~ 1000 | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | 100 ~ 1000 | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 10 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1200 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | 100 ~ 1000 | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | 100 ~ 1000 | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 100 ~ 1000 | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | 100 ~ 1000 | - | ||
- | CARTRIDGE HEATERS | 1 Piece(s) | 10 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 600 | 100 ~ 200 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | - | - | - |
Loading...
Maximum Operating Temperature(°C) | 600 | Product Category | Heaters |
---|
How can we improve?
How can we improve?