1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Heaters-Flexible Hose/No Flange/Flange Shape A/Flange Shape C

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cartridge Heaters-Flexible Hose/No Flange/Flange Shape A/Flange Shape C
  • Cartridge Heaters-Flexible Hose/No Flange/Flange Shape A/Flange Shape C
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cartridge Heaters-Flexible Hose/No Flange/Flange Shape A/Flange Shape C
These cartridge heaters are used in various industrial applications to provide localized heat to the equipment. They provide a wide range of sizes to choose from
[Feature]
- Maximum Operating Temperature (°C) : 600
- Diameter (mm.) : 8, 9.42, 10, 12 and 12.6
- Length (mm.) :The size is configurable between 50 to 600 mm, and the minimum length can be increased by increments 1 mm.
- Voltage(V) : 100 ,110, 200 and 220
- Material:
Heater and Flange - SUS304
[Application]
These cartridge heaters are often used in industrial processes such as plastic molding, packaging and sealing.



MCHH
[ M ] Material:
Heater : SUS321
Lead Wire : Nickel (N)
Lead Wire Film : Silicon + Glass Braid
Lead Wire Heat Resistance Temperature : 180°C
Maximum Operation Temperature: 600°C
MCHHA / MCHHC
[ M ] Material:
Heater : SUS304
Flange : SUS304
Lead Wire : Lead Wire Heat Resistance Temperature:
Lead Wire Heat Resistance Temperature :180°C
Maximum Operation Temperature: 600°C

Specifications

Part Number-L-V-W-F-Terminal
MCHH12-250-V200-W1200
MCHHA10-200-V100-W500-F500-N


■ Minimum Bending Radius R
- MCHH
DR
827.5
9.4237.5
1037.5
1237.5
12.637.5

- MCHHA / MCHHC
DR
825
1025
1227
1627
■Type of Terminal
SymbolsType of TerminalNominal Size of Screw
NNo Crimp Terminal-
MCrimp Terminal -Round Type-M4
YCrimp Terminal -Y-Shaped -M4

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MCHH8-[50-400/1]-V[100,​110,​200,​220]-W[50-1200/10]
MCHH9.42-[50-400/1]-V[100,​110,​200,​220]-W[50-1200/10]
MCHH10-[50-600/1]-V[100,​110,​200,​220]-W[50-1200/10]
MCHH12-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]
MCHH12.6-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]
MCHHA8-[50-400/1]-V[100,​110,​200,​220]-W[50-1100/10]-F[300-1000/10]-[M,​N,​Y]
MCHHA8-[50-400/1]-V[100,​110,​200,​220]-W[50-1100/10]-R[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHA8-[50-400/1]-V[100,​110,​200,​220]-W[50-1100/10]-R[300-1000/10]-[M,​N,​Y]
MCHHA8-[50-400/1]-V[100,​110,​200,​220]-W[50-1100/10]-S[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHA8-[50-400/1]-V[100,​110,​200,​220]-W[50-1100/10]-S[300-1000/10]-[M,​N,​Y]
MCHHA8-[50-400/1]-V[100,​110,​200,​220]-W[50-1100/10]-T[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHA8-[50-400/1]-V[100,​110,​200,​220]-W[50-1100/10]-T[300-1000/10]-[M,​N,​Y]
MCHHA10-[50-400/1]-V[100,​110,​200,​220]-W[50-1600/10]-F[300-1000/10]-[M,​N,​Y]
MCHHA10-[50-400/1]-V[100,​110,​200,​220]-W[50-1600/10]-R[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHA10-[50-400/1]-V[100,​110,​200,​220]-W[50-1600/10]-R[300-1000/10]-[M,​N,​Y]
MCHHA10-[50-400/1]-V[100,​110,​200,​220]-W[50-1600/10]-S[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHA10-[50-400/1]-V[100,​110,​200,​220]-W[50-1600/10]-S[300-1000/10]-[M,​N,​Y]
MCHHA10-[50-400/1]-V[100,​110,​200,​220]-W[50-1600/10]-T[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHA10-[50-400/1]-V[100,​110,​200,​220]-W[50-1600/10]-T[300-1000/10]-[M,​N,​Y]
MCHHA12-[50-400/1]-V[100,​110,​200,​220]-W[50-1800/10]-F[300-1000/10]-[M,​N,​Y]
MCHHA12-[50-400/1]-V[100,​110,​200,​220]-W[50-1800/10]-R[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHA12-[50-400/1]-V[100,​110,​200,​220]-W[50-1800/10]-R[300-1000/10]-[M,​N,​Y]
MCHHA12-[50-400/1]-V[100,​110,​200,​220]-W[50-1800/10]-S[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHA12-[50-400/1]-V[100,​110,​200,​220]-W[50-1800/10]-S[300-1000/10]-[M,​N,​Y]
MCHHA12-[50-400/1]-V[100,​110,​200,​220]-W[50-1800/10]-T[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHA12-[50-400/1]-V[100,​110,​200,​220]-W[50-1800/10]-T[300-1000/10]-[M,​N,​Y]
MCHHC16-[50-400/1]-V[100,​110,​200,​220]-W[50-2000/10]-F[300-1000/10]-[M,​N,​Y]
MCHHC16-[50-400/1]-V[100,​110,​200,​220]-W[50-2000/10]-R[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHC16-[50-400/1]-V[100,​110,​200,​220]-W[50-2000/10]-R[300-1000/10]-[M,​N,​Y]
MCHHC16-[50-400/1]-V[100,​110,​200,​220]-W[50-2000/10]-S[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHC16-[50-400/1]-V[100,​110,​200,​220]-W[50-2000/10]-S[300-1000/10]-[M,​N,​Y]
MCHHC16-[50-400/1]-V[100,​110,​200,​220]-W[50-2000/10]-T[2000,​3000,​4000,​5000]-[M,​N,​Y]
MCHHC16-[50-400/1]-V[100,​110,​200,​220]-W[50-2000/10]-T[300-1000/10]-[M,​N,​Y]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDiameter
(Ø)
Diameter
(Ø)
Length
(mm)
Voltage
(V)
Rated Flow
(W)
Type of Terminal

-

HEATERS 1 Piece(s) 10 Day(s) -~8850 ~ 400100 ~ 22050 ~ 1200[Not Provided] No Crimp Terminal

-

HEATERS 1 Piece(s) 10 Day(s) 108.1~9.99.4250 ~ 400100 ~ 22050 ~ 1200[Not Provided] No Crimp Terminal

-

HEATERS 1 Piece(s) 10 Day(s) 10101050 ~ 600100 ~ 22050 ~ 1200[Not Provided] No Crimp Terminal

-

HEATERS 1 Piece(s) 10 Day(s) 1011~13.91250 ~ 600100 ~ 22050 ~ 1600[Not Provided] No Crimp Terminal

-

HEATERS 1 Piece(s) 10 Day(s) 1011~13.912.650 ~ 600100 ~ 22050 ~ 1600[Not Provided] No Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10~8850 ~ 400100 ~ 22050 ~ 1100Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10~8850 ~ 400100 ~ 22050 ~ 1100Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10~8850 ~ 400100 ~ 22050 ~ 1100Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10~8850 ~ 400100 ~ 22050 ~ 1100Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10~8850 ~ 400100 ~ 22050 ~ 1100Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10~8850 ~ 400100 ~ 22050 ~ 1100Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10~8850 ~ 400100 ~ 22050 ~ 1100Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10101050 ~ 400100 ~ 22050 ~ 1600Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10101050 ~ 400100 ~ 22050 ~ 1600Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10101050 ~ 400100 ~ 22050 ~ 1600Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10101050 ~ 400100 ~ 22050 ~ 1600Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10101050 ~ 400100 ~ 22050 ~ 1600Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10101050 ~ 400100 ~ 22050 ~ 1600Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 10101050 ~ 400100 ~ 22050 ~ 1600Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1011~13.91250 ~ 400100 ~ 22050 ~ 1800Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1011~13.91250 ~ 400100 ~ 22050 ~ 1800Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1011~13.91250 ~ 400100 ~ 22050 ~ 1800Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1011~13.91250 ~ 400100 ~ 22050 ~ 1800Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1011~13.91250 ~ 400100 ~ 22050 ~ 1800Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1011~13.91250 ~ 400100 ~ 22050 ~ 1800Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1011~13.91250 ~ 400100 ~ 22050 ~ 1800Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1014~1650 ~ 400100 ~ 22050 ~ 2000Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1014~1650 ~ 400100 ~ 22050 ~ 2000Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1014~1650 ~ 400100 ~ 22050 ~ 2000Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1014~1650 ~ 400100 ~ 22050 ~ 2000Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1014~1650 ~ 400100 ~ 22050 ~ 2000Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1014~1650 ~ 400100 ~ 22050 ~ 2000Not Provided / Round Crimp Terminal / Spade Crimp Terminal

-

CATRIDGE HEATERS 1 Piece(s) 11 Day(s) 1014~1650 ~ 400100 ~ 22050 ~ 2000Not Provided / Round Crimp Terminal / Spade Crimp Terminal

Loading...

  1. 1

More Information

■Features
- The lead wire is covered with flexible hose made of stainless steel for external impacts.
- As the product has a protection cover at the base, the lead wire is not pulled directly when the heater is being pulled out.
- The flexible hose prevents the lead wire from damages due to metal fatigue.
■Precautions for Use
[ ! ]Do not let heater run exposed in the atmosphere. Operating the heater when heat-generating part is out of heated products, the wire may break or ignite due to abnormal heating.
Operating the heater with the heat-generating part out of heated products may cause the wire to break or ignite due to abnormal heating.
[ ! ]The flexible hose is not water resistant. Use it away from water.
[ ! ]Cartridge Heaters cannot be used in water.
 

Basic Information

Maximum Operating Temperature(°C) 600 Product Category Heaters

MISUMI Unit Example related to this product