(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cartridge Heaters-No Protective Spring/With Protective Spring/Flange Shape A/Flange Shape B/Flange Shape C
These cartridge heaters are used in various industrial applications to provide localized heat to the equipment. They provide a wide range of sizes to choose from
[Feature]
- Maximum Operating Temperature (°C) : 600
- Diameter (mm.) : 8, 10, 12 and 16
- Length (mm.) :The size is configurable between 50 to 400 mm, and the minimum length can be increased by increments 1 mm.
- Voltage(V) : 100-110 and 200-220
- Material:
Heater - SUS304
Flange - Stainless steel
[Application]
These cartridge heaters are often used in industrial processes such as plastic molding, packaging and sealing.
Part Number |
---|
MCHG8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-F[300-1000/10]-[M,N,Y] |
MCHG8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCHG8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-R[300-1000/10]-[M,N,Y] |
MCHG8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCHG8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-S[300-1000/10]-[M,N,Y] |
MCHG10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-F[300-1000/10]-[M,N,Y] |
MCHG10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCHG10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-R[300-1000/10]-[M,N,Y] |
MCHG10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCHG10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-S[300-1000/10]-[M,N,Y] |
MCHG12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-F[300-1000/10]-[M,N,Y] |
MCHG12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCHG12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-R[300-1000/10]-[M,N,Y] |
MCHG12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCHG12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-S[300-1000/10]-[M,N,Y] |
MCHG16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-F[300-1000/10]-[M,N,Y] |
MCHG16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCHG16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-R[300-1000/10]-[M,N,Y] |
MCHG16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCHG16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-S[300-1000/10]-[M,N,Y] |
MCHGA8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-F[300-1000/10]-[M,N,Y] |
MCHGA8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCHGA8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-R[300-1000/10]-[M,N,Y] |
MCHGA8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCHGA8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-S[300-1000/10]-[M,N,Y] |
MCHGA10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-F[300-1000/10]-[M,N,Y] |
MCHGA10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCHGA10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-R[300-1000/10]-[M,N,Y] |
MCHGA10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCHGA10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-S[300-1000/10]-[M,N,Y] |
MCHGA12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-F[300-1000/10]-[M,N,Y] |
MCHGA12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCHGA12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-R[300-1000/10]-[M,N,Y] |
MCHGA12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCHGA12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-S[300-1000/10]-[M,N,Y] |
MCHGB8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-F[300-1000/10]-[M,N,Y] |
MCHGB8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCHGB8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-R[300-1000/10]-[M,N,Y] |
MCHGB8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCHGB8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-S[300-1000/10]-[M,N,Y] |
MCHGB10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-F[300-1000/10]-[M,N,Y] |
MCHGB10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCHGB10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-R[300-1000/10]-[M,N,Y] |
MCHGB10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCHGB10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-S[300-1000/10]-[M,N,Y] |
MCHGB12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-F[300-1000/10]-[M,N,Y] |
MCHGB12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCHGB12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-R[300-1000/10]-[M,N,Y] |
MCHGB12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCHGB12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-S[300-1000/10]-[M,N,Y] |
MCSG8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-F[300-1000/10]-[M,N,Y] |
MCSG8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCSG8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-R[300-1000/10]-[M,N,Y] |
MCSG8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCSG8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-S[300-1000/10]-[M,N,Y] |
MCSG10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-F[300-1000/10]-[M,N,Y] |
MCSG10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCSG10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-R[300-1000/10]-[M,N,Y] |
MCSG10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCSG10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-S[300-1000/10]-[M,N,Y] |
MCSG12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-F[300-1000/10]-[M,N,Y] |
MCSG12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCSG12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-R[300-1000/10]-[M,N,Y] |
MCSG12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCSG12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-S[300-1000/10]-[M,N,Y] |
MCSG16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-F[300-1000/10]-[M,N,Y] |
MCSG16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCSG16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-R[300-1000/10]-[M,N,Y] |
MCSG16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCSG16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-S[300-1000/10]-[M,N,Y] |
MCSGC16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-F[300-1000/10]-[M,N,Y] |
MCSGC16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MCSGC16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-R[300-1000/10]-[M,N,Y] |
MCSGC16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MCSGC16-[50-400/1]-V[100,110,200,220]-W[50-2000/10]-S[300-1000/10]-[M,N,Y] |
MLHGA8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-F[300-1000/10]-[M,N,Y] |
MLHGA8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MLHGA8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-R[300-1000/10]-[M,N,Y] |
MLHGA8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MLHGA8-[50-400/1]-V[100,110,200,220]-W[50-1100/10]-S[300-1000/10]-[M,N,Y] |
MLHGA10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-F[300-1000/10]-[M,N,Y] |
MLHGA10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MLHGA10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-R[300-1000/10]-[M,N,Y] |
MLHGA10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MLHGA10-[50-400/1]-V[100,110,200,220]-W[50-1600/10]-S[300-1000/10]-[M,N,Y] |
MLHGA12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-F[300-1000/10]-[M,N,Y] |
MLHGA12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-R[2000,3000,4000,5000]-[M,N,Y] |
MLHGA12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-R[300-1000/10]-[M,N,Y] |
MLHGA12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-S[2000,3000,4000,5000]-[M,N,Y] |
MLHGA12-[50-400/1]-V[100,110,200,220]-W[50-1800/10]-S[300-1000/10]-[M,N,Y] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter (Ø) | Diameter (Ø) | Length (mm) | Voltage (V) | Rated Flow (W) | Type of Terminal | Lead Wire Length F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 14~ | 16 | 50 ~ 400 | 100 ~ 220 | 50 ~ 2000 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 400 | 100 ~ 220 | 50 ~ 1800 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - |
Loading...
Maximum Operating Temperature(°C) | 600 | Product Category | Heaters |
---|
How can we improve?
How can we improve?