(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cartridge Heaters-High Temperature/No Flange/Flange Shape B/Flange Shape C
These cartridge heaters are used in various industrial applications to provide localized heat to the equipment. They provide a wide range of sizes to choose from
[Feature]
- Maximum Operating Temperature (°C) : 900
- Diameter (mm.) : 8, 10, and 12
- Length (mm.) :The size is configurable between 50 to 300 mm, and the minimum length can be increased by increments 1 mm.
- Voltage(V) : 100, 110, 200 and 220
- Material:
Heater - Incolloy
Flange - SUS304
[Application]
These cartridge heaters are often used in industrial processes such as plastic molding, packaging and sealing.
Part Number |
---|
MCHLH8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-F[300-1000/10]-[M,N,Y] |
MCHLH8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-H[2000,3000,4000,5000]-[M,N,Y] |
MCHLH8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-H[300-1000/10]-[M,N,Y] |
MCHLH8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHLH8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-M[300-1000/10]-[M,N,Y] |
MCHLH10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-F[300-1000/10]-[M,N,Y] |
MCHLH10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-H[2000,3000,4000,5000]-[M,N,Y] |
MCHLH10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-H[300-1000/10]-[M,N,Y] |
MCHLH10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHLH10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-M[300-1000/10]-[M,N,Y] |
MCHLH12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-F[300-1000/10]-[M,N,Y] |
MCHLH12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-H[2000,3000,4000,5000]-[M,N,Y] |
MCHLH12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-H[300-1000/10]-[M,N,Y] |
MCHLH12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHLH12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-M[300-1000/10]-[M,N,Y] |
MCHLHB8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-F[300-1000/10]-[M,N,Y] |
MCHLHB8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-H[2000,3000,4000,5000]-[M,N,Y] |
MCHLHB8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-H[300-1000/10]-[M,N,Y] |
MCHLHB8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHLHB8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-M[300-1000/10]-[M,N,Y] |
MCHLHB10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-F[300-1000/10]-[M,N,Y] |
MCHLHB10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-H[2000,3000,4000,5000]-[M,N,Y] |
MCHLHB10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-H[300-1000/10]-[M,N,Y] |
MCHLHB10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHLHB10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-M[300-1000/10]-[M,N,Y] |
MCHLHB12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-F[300-1000/10]-[M,N,Y] |
MCHLHB12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-H[2000,3000,4000,5000]-[M,N,Y] |
MCHLHB12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-H[300-1000/10]-[M,N,Y] |
MCHLHB12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHLHB12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-M[300-1000/10]-[M,N,Y] |
MCHLHC8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-F[300-1000/10]-[M,N,Y] |
MCHLHC8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-H[2000,3000,4000,5000]-[M,N,Y] |
MCHLHC8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-H[300-1000/10]-[M,N,Y] |
MCHLHC8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHLHC8-[50-200/1]-V[100,110,200,220]-W[50-500/10]-M[300-1000/10]-[M,N,Y] |
MCHLHC10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-F[300-1000/10]-[M,N,Y] |
MCHLHC10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-H[2000,3000,4000,5000]-[M,N,Y] |
MCHLHC10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-H[300-1000/10]-[M,N,Y] |
MCHLHC10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHLHC10-[50-200/1]-V[100,110,200,220]-W[50-600/10]-M[300-1000/10]-[M,N,Y] |
MCHLHC12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-F[300-1000/10]-[M,N,Y] |
MCHLHC12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-H[2000,3000,4000,5000]-[M,N,Y] |
MCHLHC12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-H[300-1000/10]-[M,N,Y] |
MCHLHC12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-M[2000,3000,4000,5000]-[M,N,Y] |
MCHLHC12-[50-300/1]-V[100,110,200,220]-W[50-1100/10]-M[300-1000/10]-[M,N,Y] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter (Ø) | Diameter (Ø) | Length (mm) | Voltage (V) | Rated Flow (W) | Type of Terminal | Lead Wire Length F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | ~8 | 8 | 50 ~ 200 | 100 ~ 220 | 50 ~ 500 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 10 | 10 | 50 ~ 200 | 100 ~ 220 | 50 ~ 600 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | 300 ~ 1000 | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - | ||
- | CATRIDGE HEATERS | 1 Piece(s) | 11 Day(s) | 10 | 11~13.9 | 12 | 50 ~ 300 | 100 ~ 220 | 50 ~ 1100 | Not Provided / Round Crimp Terminal / Spade Crimp Terminal | - |
Loading...
Maximum Operating Temperature(°C) | 900 | Product Category | Heaters |
---|
How can we improve?
How can we improve?