Temperature Controller (Outer Diameter 48 × 48 mm / Outer Diameter 96 × 96 mm)

Brand :
MISUMI

Caution

    Product Description

    Temperature Regulators - Standard Units
    Temperature controllers are devices used to adjust the temperature of the controlled device to the set target temperature
    [Feature]
    ● Dimension (Width X Length X Depth) (mm.)
    MTCTR, MTCTRD, MTCTS and MTCTSD - 48 x 48 x 83
    MTBGR and MTBGS - 96 x 96 x 86
    ● Input : Thermocouple (K, J, R, T, N, S, B) and Resistance thermometer (Pt100Ω / JPt100Ω.)
    ● Output : Relay contact output or SSR drive output
    ● Power Supply Voltage : AC100 ~ 240V
    [Application]
    It is used to adjust the temperature of the controlled device to the set target temperature

    Temperature Regulators - Standard Units:Related Image

    More Information

    Temperature Regulators - Standard Units:Related Image
    Temperature Regulators - Standard Units:Related Image
    Temperature Regulators - Standard Units:Related Image
    Temperature Regulators - Standard Units:Related Image
    Be sure to refer to "Precautions on Wire Connection" and "Operating Environment" on >>P.2443.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Temperature Controller (Outer Diameter 48 × 48 mm / Outer Diameter 96 × 96 mm) | MISUMI | MISUMI Thailand