Temperature Sensors/Band Connector/K-Thermocouple

Brand :
MISUMI
Caution
Product Description
This is a temperature sensor, band type. [Thermocouple Type]Type K thermocouple

MSNBD
| Type of Thermocouple | K Thermocouple | |
| Precision | JIS Class 2 | |
| Temperature Measurement Contact Point | Grounded Type | |
| Measurement Temperature Range | 0 ~ 300°C | |
| [ M ] Material | Protection Tubes | SUS304 |
| Mounting Band | SUS304 | |
| Tightening Bolt | SUS304 | |
| Nut | SUS304 | |
| Lead Wire (Operation Temperature Range) | Fiberglass Wool Shield + Outer Shield Winding (0 ~ 250°C) | |
Example
