Temperature Sensors/Heat Resistant/K-Thermocouple

Caution
Product Description
Temperature Sensors/Heat Resistant/K-Thermocouple
These Temperature Sensors which heat resistant properties are commonly used in manufacturing and automation machine
[Feature]
● Temperature Sensors : Thermocouple Type K
● Sheath Outside Diameter (mm.) : 1, 1.6 ,2.3 and 3.2
● Protection Tube Length (mm.): 30, 50, 100 and 150
● Temperature Range (°C) :
Ø1.0, 1.6 - 0 to 650°C
Ø2.3 - 0 to 650°C
Ø3.2 - 0 to 750°C
● Crimp Terminal Type: M4 Y-Shaped 2 sets
● Material :
Sleeve - SUS304
Sheath - SUS316
[Application]
It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.

MSNDHG
| Type of Thermocouple | K Thermocouple | |
| Precision | JIS Class 2 | |
| Temperature Measurement Contact Point | Isolated Neutral Type | |
| Temperature Measurement Range | Ø1.0, 1.6 | 0~650°C |
| Ø2.3 | 0~650°C | |
| Ø3.2 | 0~750°C | |
| [ M ] Material | Sheath | SUS316 |
| Sleeve | SUS304 | |
| Heat Resistance Temperature of Sleeve | 180°C | |
| Lead Wire (Operation Temperature Range) | fluoropolymer Coating (0~200°C) | |
More Information
Especially when a heated object temperature exceeds 100°C, a long type of sheath L length is recommended, which is used to put maximum distance between the sleeve and the heated object, or Temperature Sensor, Heat Resistant Type is recommended.