(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a hot air generating unit. [Power Supply Frequency]For 50/60 Hz
Part Number |
MAHY3020 |
MAHY1310 | MAHY3020 | MAHY5020 | ||
Power Supply | Single-phase100V | Single-phase 200V | Three-phase 200V | |
Heater Capacity (kw) | 1.3 | 3.0 | 5.0 | |
Temperature Control Range (°C) | Ambient Temperature ~ 200°C | Ambient Temperature ~ 300°C | Ambient Temperature ~ 350°C | |
Outlet Port Dia. (mm) | Ø50 | Ø65 | ||
* Max Air Volume | Full Open | 1.0/1.4 (50Hz/60Hz) | 2.7/3.2 (50Hz/60Hz) | |
1/3 Open | 0.3/0.4 (50Hz/60Hz) | 1.0/1.3 (50Hz/60Hz) | ||
Intake Air Temperature (°C) | Ambient Temperature | |||
Control Mechanism: Temperature Indication | Digital Indication | |||
: Control Drive | SSR Drive | |||
: Temperature Sensors | K Thermocouple | |||
: Safety Circuit | Over-temperature / Interlock | |||
Air Volume Adjustment | Manual Damper | |||
Weight | 10kg | 13kg | 27kg |
Part Number |
---|
MAHY3020 |
MAHY5020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Heater Capacity (kw) | Power Supply | Operating Ambient Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|
฿ 60,060.00 | HOT-AIR GENERATION UNITS | 1 Piece(s) | 7 Day(s) | 3 | Single-phase 200V | ~200 | ||
฿ 125,125.00 | HOT-AIR GENERATION UNITS | 1 Piece(s) | 7 Day(s) | 5 | Three-phase 200V | ~300 |
Loading...
Type | Standard Type | Power Supply Frequency | Common for 50/60 Hz |
---|
How can we improve?
How can we improve?