1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Heaters Items - Thermal Conductive Grease

GREASE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,138.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cartridge Heaters Items - Thermal Conductive Grease
By applying thermal conductive grease to a cartridge heater, the effective transfer of heat to metal plates can be achieved.
[Features]
- Heat Resistance Temperature (℃) : 50
- Condition of thermal conduction : 0.96 W/m-K
- Color : White
- Main Components: Silicon
- Volume: 50 g
[Application]
By applying thermal conductive grease to a cartridge heater before put the cartridge heater in the hole.

[ A ] Accessory: Working Gloves

Specifications

Part Number
MCHYB30
MCHYG50

Part Number
MCHYG50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,138.96

GREASE 1 Piece(s) Available Same day

Loading...

  1. 1
 

Basic Information

Product Category Mounting Components Capacity(g) 50

Please check the type/dimensions/specifications of the part MCHYG50 in the Cartridge Heaters Items - Thermal Conductive Grease series.