(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Main Body Material]S35C; Connection thread shape: You can choose male or female threads.
Part Number |
---|
PHSCLMN18A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Body Material | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Ball Material | Bushing Material | Static Load Capacity Radial (N) | Specifications | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,310.40 | ROD END BEARING | 1 Piece(s) | Available | 9 Day(s) | 10 | S35C | [M18] M18x1.5 | 18 | Tapped | Left-hand Thread | SUJ2 | [Resin] Polytetrafluoroethylene | 25200 | Oil Free | Short Type |
Loading...
Type | Rod End Bearings | Rod End Bearing Type | Standard |
---|
Please check the type/dimensions/specifications of the part PHSCLMN18A in the Rod End Bearings - Standard L Short Type series.
Part Number |
---|
PHSC14 |
PHSC14A |
PHSC16 |
PHSCLMN5 |
PHSCLMN6 |
PHSCLMN8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Main Body Material | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Ball Material | Bushing Material | Static Load Capacity Radial (N) | Specifications | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 575.12 | 1 Piece(s) | Available | Same day | 10 | S35C | [M14] M14 x 2.0 | 14 | Tapped | Right-hand Thread | SUJ2 | [Special Copper Alloy] Special Copper Alloy | 20600 | Steel | Standard Type | |
฿ 626.08 | 1 Piece(s) | Available | Same day | 10 | S35C | [M14] M14x1.5 | 14 | Tapped | Right-hand Thread | SUJ2 | [Special Copper Alloy] Special Copper Alloy | 20600 | Steel | Standard Type | |
฿ 596.96 | 1 Piece(s) | Available | Same day | 10 | S35C | [M16] M16 x 2.0 | 16 | Tapped | Right-hand Thread | SUJ2 | [Special Copper Alloy] Special Copper Alloy | 25000 | Steel | Standard Type | |
฿ 641.55 | 1 Piece(s) | Available | 9 Day(s) | 10 | S35C | M5×0.8 | 5 | Tapped | Left-hand Thread | SUJ2 | [Resin] Polytetrafluoroethylene | 3920 | Oil Free | Short Type | |
฿ 641.55 | 1 Piece(s) | Available | 9 Day(s) | 10 | S35C | M6×1.0 | 6 | Tapped | Left-hand Thread | SUJ2 | [Resin] Polytetrafluoroethylene | 5000 | Oil Free | Short Type | |
฿ 696.15 | 1 Piece(s) | Available | 9 Day(s) | 10 | S35C | M8×1.25 | 8 | Tapped | Left-hand Thread | SUJ2 | [Resin] Polytetrafluoroethylene | 7450 | Oil Free | Short Type |
How can we improve?
How can we improve?