1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rod End Bearings - Standard L Short Type (Part Number)

ROD END BEARINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Rod End Bearings - Standard L Short Type
  • Rod End Bearings - Standard L Short Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 251.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Main Body Material]S35C; Connection thread shape: You can choose male or female threads.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PHSCM14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Material Connecting Threads Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Ball Material Bushing Material Static Load Capacity Radial
(N)
Specifications L Dimension Type

฿ 798.28

ROD END BEARINGS 1 Piece(s) 3 Day(s) 10S35C[M14] M14 x 2.014TappedRight-hand ThreadSUJ2[Resin] Polytetrafluoroethylene15200Oil FreeStandard Type

Loading...

  1. 1

Basic Information

Type Rod End Bearings Rod End Bearing Type Standard

Please check the type/dimensions/specifications of the part PHSCM14 in the Rod End Bearings - Standard L Short Type series.

Products with similar specification

Part Number
PHSC14
PHSC14A
PHSC16
PHSCM16
PHSCM18A
PHSCM3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMain Body Material Connecting Threads Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Ball Material Bushing Material Static Load Capacity Radial
(N)
Specifications L Dimension Type

฿ 575.12

1 Piece(s) Available Same day 10S35C[M14] M14 x 2.014TappedRight-hand ThreadSUJ2[Special Copper Alloy] Special Copper Alloy20600SteelStandard Type

฿ 626.08

1 Piece(s) Available Same day 10S35C[M14] M14x1.514TappedRight-hand ThreadSUJ2[Special Copper Alloy] Special Copper Alloy20600SteelStandard Type

฿ 596.96

1 Piece(s) Available Same day 10S35C[M16] M16 x 2.016TappedRight-hand ThreadSUJ2[Special Copper Alloy] Special Copper Alloy25000SteelStandard Type

฿ 724.36

1 Piece(s) Same day 10S35C[M16] M16 x 2.016TappedRight-hand ThreadSUJ2[Resin] Polytetrafluoroethylene20200Oil FreeStandard Type

฿ 829.92

1 Piece(s) Available Same day 10S35C[M18] M18x1.518TappedRight-hand ThreadSUJ2[Resin] Polytetrafluoroethylene25200Oil FreeStandard Type

฿ 294.84

1 Piece(s) Available Same day 10S35CM33TappedRight-hand ThreadSUJ2[Resin] Self-lubricating Synthetic Resin1570Oil FreeStandard Type

MISUMI Unit Example related to this product