(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Main Body Material]S35C; Connection thread shape: You can choose male or female threads.
Part Number |
---|
PHSOS16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Body Material | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Ball Material | Bushing Material | Static Load Capacity Radial (N) | Specifications | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,010.28 | ROD END BEARINGS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS303 | [M16] M16 x 2.0 | 16 | Threaded | Right-hand Thread | [Stainless Steel] SUS440C | [Resin] Polytetrafluoroethylene | 8330 | Stainless Steel Oil Free | Standard Type |
Loading...
Type | Rod End Bearings | Rod End Bearing Type | Standard |
---|
Please check the type/dimensions/specifications of the part PHSOS16 in the Rod End Bearings - Standard L Short Type series.
Part Number |
---|
PHSC14 |
PHSC14A |
PHSC16 |
PHSOSL10 |
PHSS18A |
PHSSL10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Main Body Material | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Ball Material | Bushing Material | Static Load Capacity Radial (N) | Specifications | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 575.12 | 1 Piece(s) | Available | Same day | 10 | S35C | [M14] M14 x 2.0 | 14 | Tapped | Right-hand Thread | SUJ2 | [Special Copper Alloy] Special Copper Alloy | 20600 | Steel | Standard Type | |
฿ 626.08 | 1 Piece(s) | Available | Same day | 10 | S35C | [M14] M14x1.5 | 14 | Tapped | Right-hand Thread | SUJ2 | [Special Copper Alloy] Special Copper Alloy | 20600 | Steel | Standard Type | |
฿ 596.96 | 1 Piece(s) | Available | Same day | 10 | S35C | [M16] M16 x 2.0 | 16 | Tapped | Right-hand Thread | SUJ2 | [Special Copper Alloy] Special Copper Alloy | 25000 | Steel | Standard Type | |
฿ 1,252.16 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS303 | - | 10 | Threaded | Left-hand Thread | [Stainless Steel] SUS440C | [Resin] Polytetrafluoroethylene | 4160 | Stainless Steel Oil Free | Standard Type | ||
฿ 3,498.04 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS303 | [M18] M18x1.5 | 18 | Tapped | Right-hand Thread | [Stainless Steel] SUS440C | [Resin] Polytetrafluoroethylene | 11520 | Stainless Steel Oil Free | Standard Type | ||
฿ 1,252.16 | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS303 | - | 10 | Tapped | Left-hand Thread | [Stainless Steel] SUS440C | [Resin] Polytetrafluoroethylene | 4160 | Stainless Steel Oil Free | Standard Type |
How can we improve?
How can we improve?