1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hinge Bases - H Compact

Hinge Bases - H Compact
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specification expansion]
Added stainless steel products with high rust resistance.

[Features]
A compact hinge base that allows you to specify the H dimension, which was not possible with conventional products.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HGHHB3-W[3-6/1]-H[12-20/1]
HGHHB4-W[4-8/1]-H[12-20/1]
HGHHB5-W[5-10/1]-H[16-25/1]
HGHHB6-W[6-12/1]-H[16-25/1]
HGHHB8-W[8-16/1]-H[18-30/1]
HGHHB10-W[10-16/1]-H[18-35/1]
HGHHB12-W[12-16/1]-H[21-35/1]
HGHHB13-W[13-24/1]-H[21-35/1]
HGHHB14-W[14-24/1]-H[24-35/1]
HGHHB15-W[15-24/1]-H[24-35/1]
HGHHB16-W[16-24/1]-H[26-40/1]
HGHHB20-W[20-30/1]-H[29-40/1]
HGHHB25-W[25-35/1]-H[30-45/1]
HGHHM3-W[3-6/1]-H[12-20/1]
HGHHM4-W[4-8/1]-H[12-20/1]
HGHHM5-W[5-10/1]-H[16-25/1]
HGHHM6-W[6-12/1]-H[16-25/1]
HGHHM8-W[8-16/1]-H[18-30/1]
HGHHM10-W[10-16/1]-H[18-35/1]
HGHHM12-W[12-16/1]-H[21-35/1]
HGHHM13-W[13-24/1]-H[21-35/1]
HGHHM14-W[14-24/1]-H[24-35/1]
HGHHM15-W[15-24/1]-H[24-35/1]
HGHHM16-W[16-24/1]-H[26-40/1]
HGHHM20-W[20-30/1]-H[29-40/1]
HGHHM25-W[25-35/1]-H[30-45/1]
HGHJB3-W[3-8/1]-H[12-20/1]
HGHJB4-W[4-12/1]-H[12-20/1]
HGHJB5-W[5-15/1]-H[16-25/1]
HGHJB6-W[6-14/1]-H[16-25/1]
HGHJB8-W[8-24/1]-H[20-30/1]
HGHJB10-W[10-23/1]-H[20-35/1]
HGHJB12-W[12-23/1]-H[21-35/1]
HGHJB13-W[13-23/1]-H[21-35/1]
HGHJB14-W[14-23/1]-H[24-35/1]
HGHJB15-W[15-23/1]-H[24-35/1]
HGHJB16-W[16-23/1]-H[26-40/1]
HGHJB20-W[20-30/1]-H[29-40/1]
HGHJB25-W[25-35/1]-H[30-45/1]
HGHJM3-W[3-8/1]-H[12-20/1]
HGHJM4-W[4-12/1]-H[12-20/1]
HGHJM5-W[5-15/1]-H[16-25/1]
HGHJM6-W[6-14/1]-H[16-25/1]
HGHJM8-W[8-24/1]-H[20-30/1]
HGHJM10-W[10-23/1]-H[20-35/1]
HGHJM12-W[12-23/1]-H[21-35/1]
HGHJM13-W[13-23/1]-H[21-35/1]
HGHJM14-W[14-23/1]-H[24-35/1]
HGHJM15-W[15-23/1]-H[24-35/1]
HGHJM16-W[16-23/1]-H[26-40/1]
HGHJM20-W[20-30/1]-H[29-40/1]
HGHJM25-W[25-35/1]-H[30-45/1]
HKHHB3-H[12-20/1]
HKHHB4-H[12-20/1]
HKHHB5-H[16-25/1]
HKHHB6-H[16-25/1]
HKHHB8-H[18-30/1]
HKHHB10-H[18-35/1]
HKHHB12-H[21-35/1]
HKHHB13-H[21-35/1]
HKHHB14-H[24-35/1]
HKHHB15-H[24-35/1]
HKHHB16-H[26-40/1]
HKHHB20-H[29-40/1]
HKHHB25-H[30-45/1]
HKHHM3-H[12-20/1]
HKHHM4-H[12-20/1]
HKHHM5-H[16-25/1]
HKHHM6-H[16-25/1]
HKHHM8-H[18-30/1]
HKHHM10-H[18-35/1]
HKHHM12-H[21-35/1]
HKHHM13-H[21-35/1]
HKHHM14-H[24-35/1]
HKHHM15-H[24-35/1]
HKHHM16-H[26-40/1]
HKHHM20-H[29-40/1]
HKHHM25-H[30-45/1]
HKHHS3-H[12-20/1]
HKHHS4-H[12-20/1]
HKHHS5-H[16-25/1]
HKHHS6-H[16-25/1]
HKHHS8-H[18-30/1]
HKHHS10-H[18-35/1]
HKHHS12-H[21-35/1]
HKHHS13-H[21-35/1]
HKHHS14-H[24-35/1]
HKHHS15-H[24-35/1]
HKHHS16-H[26-40/1]
HKHHS20-H[29-40/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Material Surface Treatment Hole Dia. D
(Ø)
Width Dimension W
(mm)
H
(mm)

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide33 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide44 ~ 812 ~ 20

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide55 ~ 1016 ~ 25

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide66 ~ 1216 ~ 25

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide88 ~ 1618 ~ 30

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1010 ~ 1618 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1212 ~ 1621 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1313 ~ 2421 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1414 ~ 2424 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1515 ~ 2424 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1616 ~ 2426 ~ 40

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide2020 ~ 3029 ~ 40

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide2525 ~ 3530 ~ 45

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating33 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating44 ~ 812 ~ 20

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating55 ~ 1016 ~ 25

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating66 ~ 1216 ~ 25

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating88 ~ 1618 ~ 30

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1010 ~ 1618 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1212 ~ 1621 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1313 ~ 2421 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1414 ~ 2424 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1515 ~ 2424 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1616 ~ 2426 ~ 40

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating2020 ~ 3029 ~ 40

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating2525 ~ 3530 ~ 45

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide33 ~ 812 ~ 20

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide44 ~ 1212 ~ 20

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide55 ~ 1516 ~ 25

-

HINGE BASES 1 Piece(s) 9 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide66 ~ 1416 ~ 25

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide88 ~ 2420 ~ 30

-

HINGE BASES 1 Piece(s) 9 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1010 ~ 2320 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1212 ~ 2321 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1313 ~ 2321 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1414 ~ 2324 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1515 ~ 2324 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1616 ~ 2326 ~ 40

-

HINGE BASES 1 Piece(s) 9 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide2020 ~ 3029 ~ 40

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide2525 ~ 3530 ~ 45

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating33 ~ 812 ~ 20

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating44 ~ 1212 ~ 20

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating55 ~ 1516 ~ 25

-

HINGE BASES 1 Piece(s) 9 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating66 ~ 1416 ~ 25

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating88 ~ 2420 ~ 30

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1010 ~ 2320 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1212 ~ 2321 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1313 ~ 2321 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1414 ~ 2324 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1515 ~ 2324 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1616 ~ 2326 ~ 40

-

HINGE BASES 1 Piece(s) 9 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating2020 ~ 3029 ~ 40

-

HINGE BASES 1 Piece(s) 11 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating2525 ~ 3530 ~ 45

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide3612 ~ 20

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide4812 ~ 20

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide5816 ~ 25

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide61016 ~ 25

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide81018 ~ 30

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide101018 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide121221 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide131221 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide141224 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide151624 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide161626 ~ 40

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide202029 ~ 40

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide253030 ~ 45

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating3612 ~ 20

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating4812 ~ 20

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating5816 ~ 25

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating61016 ~ 25

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating81018 ~ 30

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating101018 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating121221 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating131221 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating141224 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating151624 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating161626 ~ 40

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating202029 ~ 40

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating253030 ~ 45

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-ShapedSUS304Not Provided3612 ~ 20

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-ShapedSUS304Not Provided4812 ~ 20

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-ShapedSUS304Not Provided5816 ~ 25

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-ShapedSUS304Not Provided61016 ~ 25

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-ShapedSUS304Not Provided81018 ~ 30

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-ShapedSUS304Not Provided101018 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-ShapedSUS304Not Provided121221 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-ShapedSUS304Not Provided131221 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-ShapedSUS304Not Provided141224 ~ 35

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-ShapedSUS304Not Provided151624 ~ 35

-

HINGE BASES 1 Piece(s) 11 Day(s) 10T-ShapedSUS304Not Provided161626 ~ 40

-

HINGE BASES 1 Piece(s) 9 Day(s) 10T-ShapedSUS304Not Provided202029 ~ 40

Loading...

Basic Information

Type Hinge Base Mounting Position Standard

MISUMI Unit Example related to this product