(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material / Surface Treatment]You can choose S45C equivalent / black oxide coating, S45C equivalent / electroless nickel plating, or SUS304/none.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessory |
CLKWB | S45C Equivalent | Black Oxide | Hexagon Socket Head Cap Screw (SCM435) |
CLKWM | Electroless Nickel Plating | Hexagon Socket Head Cap Screw (SUS304 Equivalent) | |
CLKWS | SUS304 Equivalent | - |
Part Number | - | d | - | L |
CLKB8 CLKWM20 | - - | 6 16 | - - | 100 100 |
d | F1 | G1 |
3 | 10 | 5 |
4 | 11 | 6 |
5 | ||
6 | 12 | 7 |
8 | 14 | 8 |
10 | 15 | 9 |
12 | 16 | 10 |
14 | 18 | 12 |
15 | ||
16 | 20 | 14 |
18 | 22 | 15 |
20 | ||
25 | 25 | 18 |
Part Number |
---|
CLKWB5-[3,4,5]-[10-100/1] |
CLKWB6-[3,4,5,6]-[10-100/1] |
CLKWB8-[4,5,6,8]-[15-150/1] |
CLKWB10-[4,5,6,8,10]-[15-150/1] |
CLKWB12-[5,6,8,10,12]-[20-150/1] |
CLKWB14-[6,8,10,12,14]-[20-150/1] |
CLKWB15-[6,8,10,12,14,15]-[20-150/1] |
CLKWB16-[8,10,12,14,15,16]-[30-150/1] |
CLKWB18-[8,10,12,14,15,16,18]-[30-150/1] |
CLKWB20-[8,10,12,14,15,16,18,20]-[40-150/1] |
CLKWB25-[10,12,14,15,16,18,20,25]-[40-150/1] |
CLKWM5-[3,4,5]-[10-100/1] |
CLKWM6-[3,4,5,6]-[10-100/1] |
CLKWM8-[4,5,6,8]-[15-150/1] |
CLKWM10-[4,5,6,8,10]-[15-150/1] |
CLKWM12-[5,6,8,10,12]-[20-150/1] |
CLKWM14-[6,8,10,12,14]-[20-150/1] |
CLKWM15-[6,8,10,12,14,15]-[20-150/1] |
CLKWM16-[8,10,12,14,15,16]-[30-150/1] |
CLKWM18-[8,10,12,14,15,16,18]-[30-150/1] |
CLKWM20-[8,10,12,14,15,16,18,20]-[40-150/1] |
CLKWM25-[10,12,14,15,16,18,20,25]-[40-150/1] |
CLKWS5-[3,4,5]-[10-100/1] |
CLKWS6-[3,4,5,6]-[10-100/1] |
CLKWS8-[4,5,6,8]-[15-150/1] |
CLKWS10-[4,5,6,8,10]-[15-150/1] |
CLKWS12-[5,6,8,10,12]-[20-150/1] |
CLKWS14-[6,8,10,12,14]-[20-150/1] |
CLKWS15-[6,8,10,12,14,15]-[20-150/1] |
CLKWS16-[8,10,12,14,15,16]-[30-150/1] |
CLKWS18-[8,10,12,14,15,16,18]-[30-150/1] |
CLKWS20-[8,10,12,14,15,16,18,20]-[40-150/1] |
CLKWS25-[10,12,14,15,16,18,20,25]-[40-150/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Link Hole Dia. (Ø) | L (mm) | d (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | 5 | 10 ~ 100 | 3 ~ 5 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | 6 | 10 ~ 100 | 3 ~ 6 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | 8 | 15 ~ 150 | 4 ~ 8 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | 10 | 15 ~ 150 | 4 ~ 10 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | 12 | 20 ~ 150 | 5 ~ 12 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | 14 | 20 ~ 150 | 6 ~ 14 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | 15 | 20 ~ 150 | 6 ~ 15 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | 16 | 30 ~ 150 | 8 ~ 16 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | 18 | 30 ~ 150 | 8 ~ 18 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | 20 | 40 ~ 150 | 8 ~ 20 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | 25 | 40 ~ 150 | 10 ~ 25 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 5 | 10 ~ 100 | 3 ~ 5 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 6 | 10 ~ 100 | 3 ~ 6 | ||
- | CLAMP LINK | 1 Piece(s) | 7 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 8 | 15 ~ 150 | 4 ~ 8 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 10 | 15 ~ 150 | 4 ~ 10 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 12 | 20 ~ 150 | 5 ~ 12 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 14 | 20 ~ 150 | 6 ~ 14 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 15 | 20 ~ 150 | 6 ~ 15 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 16 | 30 ~ 150 | 8 ~ 16 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 18 | 30 ~ 150 | 8 ~ 18 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 20 | 40 ~ 150 | 8 ~ 20 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 25 | 40 ~ 150 | 10 ~ 25 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 5 | 10 ~ 100 | 3 ~ 5 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 6 | 10 ~ 100 | 3 ~ 6 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 8 | 15 ~ 150 | 4 ~ 8 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 10 | 15 ~ 150 | 4 ~ 10 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 12 | 20 ~ 150 | 5 ~ 12 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 14 | 20 ~ 150 | 6 ~ 14 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 15 | 20 ~ 150 | 6 ~ 15 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 16 | 30 ~ 150 | 8 ~ 16 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 18 | 30 ~ 150 | 8 ~ 18 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 20 | 40 ~ 150 | 8 ~ 20 | ||
- | CLAMPLINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 25 | 40 ~ 150 | 10 ~ 25 |
Loading...
Shape | Clamp Link | Number of Holes | 2 pcs. |
---|
How can we improve?
How can we improve?