(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This link has press-fitted bearings that assist in rotational motion.
Part Number |
---|
LNBB5-[3,4,5,6,8]-[20-150/1] |
LNBB6-[3,4,5,6,8,10]-[25-150/1] |
LNBB8-[3,4,5,6,8,10,12,13,14,15,16]-[30-150/1] |
LNBB10-[3,4,5,6,8,10,12,13,14,15,16]-[30-150/1] |
LNBB12-[3,4,5,6,8,10,12,13,14,15,16,18]-[35-200/1] |
LNBB15-[3,4,5,6,8,10,12,13,14,15,16,18,20]-[40-200/1] |
LNBB20-[3,4,5,6,8,10,12,13,14,15,16,18,20,25]-[45-300/1] |
LNBB25-[3,4,5,6,8,10,12,13,14,15,16,18,20,25]-[55-300/1] |
LNBM5-[3,4,5,6,8]-[20-150/1] |
LNBM6-[3,4,5,6,8,10]-[25-150/1] |
LNBM8-[3,4,5,6,8,10,12,13,14,15,16]-[30-150/1] |
LNBM10-[3,4,5,6,8,10,12,13,14,15,16]-[30-150/1] |
LNBM12-[3,4,5,6,8,10,12,13,14,15,16,18]-[35-200/1] |
LNBM15-[3,4,5,6,8,10,12,13,14,15,16,18,20]-[40-200/1] |
LNBM20-[3,4,5,6,8,10,12,13,14,15,16,18,20,25]-[45-300/1] |
LNBM25-[3,4,5,6,8,10,12,13,14,15,16,18,20,25]-[55-300/1] |
LNBWB5-5-[20-150/1] |
LNBWB6-[5,6]-[25-150/1] |
LNBWB8-[5,6,8]-[30-150/1] |
LNBWB10-[5,6,8,10]-[30-150/1] |
LNBWB12-[5,6,8,10,12]-[35-200/1] |
LNBWB15-[5,6,8,10,12,15]-[40-200/1] |
LNBWB20-[5,6,8,10,12,15,20]-[45-300/1] |
LNBWB25-[5,6,8,10,12,15,20,25]-[55-300/1] |
LNBWM5-5-[20-150/1] |
LNBWM6-[5,6]-[25-150/1] |
LNBWM8-[5,6,8]-[30-150/1] |
LNBWM10-[5,6,8,10]-[30-150/1] |
LNBWM12-[5,6,8,10,12]-[35-200/1] |
LNBWM15-[5,6,8,10,12,15]-[40-200/1] |
LNBWM20-[5,6,8,10,12,15,20]-[45-300/1] |
LNBWM25-[5,6,8,10,12,15,20,25]-[55-300/1] |
LNBWS5-5-[20-150/1] |
LNBWS6-[5,6]-[25-150/1] |
LNBWS8-[5,6,8]-[30-150/1] |
LNBWS10-[5,6,8,10]-[30-150/1] |
LNBWS12-[5,6,8,10,12]-[35-200/1] |
LNBWS15-[5,6,8,10,12,15]-[40-200/1] |
LNBWS20-[5,6,8,10,12,15,20]-[45-300/1] |
LNBWS25-[5,6,8,10,12,15,20,25]-[55-300/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Sliding Section Material | Link Hole Dia. (Ø) | E (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (One Side) | 5 | 3 ~ 8 | 20 ~ 150 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (One Side) | 6 | 3 ~ 10 | 25 ~ 150 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (One Side) | 8 | 3 ~ 16 | 30 ~ 150 | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (One Side) | 10 | 3 ~ 16 | 30 ~ 150 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (One Side) | 12 | 3 ~ 18 | 35 ~ 200 | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (One Side) | 15 | 3 ~ 20 | 40 ~ 200 | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (One Side) | 20 | 3 ~ 25 | 45 ~ 300 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (One Side) | 25 | 3 ~ 25 | 55 ~ 300 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (One Side) | 5 | 3 ~ 8 | 20 ~ 150 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (One Side) | 6 | 3 ~ 10 | 25 ~ 150 | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (One Side) | 8 | 3 ~ 16 | 30 ~ 150 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (One Side) | 10 | 3 ~ 16 | 30 ~ 150 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (One Side) | 12 | 3 ~ 18 | 35 ~ 200 | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (One Side) | 15 | 3 ~ 20 | 40 ~ 200 | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (One Side) | 20 | 3 ~ 25 | 45 ~ 300 | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (One Side) | 25 | 3 ~ 25 | 55 ~ 300 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (Both Sides) | 5 | 5 | 20 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (Both Sides) | 6 | 5 ~ 6 | 25 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (Both Sides) | 8 | 5 ~ 8 | 30 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (Both Sides) | 10 | 5 ~ 10 | 30 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (Both Sides) | 12 | 5 ~ 12 | 35 ~ 200 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (Both Sides) | 15 | 5 ~ 15 | 40 ~ 200 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (Both Sides) | 20 | 5 ~ 20 | 45 ~ 300 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Black Oxide | Bearing (Both Sides) | 25 | 5 ~ 25 | 55 ~ 300 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (Both Sides) | 5 | 5 | 20 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (Both Sides) | 6 | 5 ~ 6 | 25 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (Both Sides) | 8 | 5 ~ 8 | 30 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (Both Sides) | 10 | 5 ~ 10 | 30 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (Both Sides) | 12 | 5 ~ 12 | 35 ~ 200 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (Both Sides) | 15 | 5 ~ 15 | 40 ~ 200 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (Both Sides) | 20 | 5 ~ 20 | 45 ~ 300 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Bearing (Both Sides) | 25 | 5 ~ 25 | 55 ~ 300 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | Bearing (Both Sides) | 5 | 5 | 20 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | Bearing (Both Sides) | 6 | 5 ~ 6 | 25 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | Bearing (Both Sides) | 8 | 5 ~ 8 | 30 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | Bearing (Both Sides) | 10 | 5 ~ 10 | 30 ~ 150 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | Bearing (Both Sides) | 12 | 5 ~ 12 | 35 ~ 200 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | Bearing (Both Sides) | 15 | 5 ~ 15 | 40 ~ 200 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | Bearing (Both Sides) | 20 | 5 ~ 20 | 45 ~ 300 | ||
- | LINKS | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | Bearing (Both Sides) | 25 | 5 ~ 25 | 55 ~ 300 |
Loading...
Shape | Standard (with Corner Cut) | Number of Holes | 2 pcs. |
---|
How can we improve?
How can we improve?