(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A bent type link. [Material / Surface Treatment]You can choose general structural steel / black oxide coating or general structural steel / electroless nickel plating.
Type | [ M ]Material | [ S ]Surface Treatment |
LKBK | SS400 | Black Oxide |
LKBM | Electroless Nickel Plating |
Part Number | - | L | - | S | - | Q | - | H / M | - | HA / MA | - | T |
LKBK10 | - | L80 | - | S35 | - | Q130 | - | H8 | - | HA8 | - | T5 |
Hole Type | |
H, HA, M, MA | R |
3 | 3 |
4 | 4.5 |
5 | 5 |
6 | 6.5 |
8 | 8.5 |
10 | 10 |
12 | 11.5 |
16 | 14.5 |
Part Number |
---|
LKBK4-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK4-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK4-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK4-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK5-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK5-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK5-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK5-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK6-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK6-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK6-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK6-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK8-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK8-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK8-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK8-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK10-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK10-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK10-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK10-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK12-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK12-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK12-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK12-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK14-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK14-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK14-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK14-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK15-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK15-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK15-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK15-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK16-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK16-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK16-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK16-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK18-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK18-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK18-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK18-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK20-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK20-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK20-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK20-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK25-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK25-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK25-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBK25-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM4-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM4-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM4-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM4-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM5-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM5-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM5-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM5-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM6-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM6-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM6-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM6-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM8-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM8-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM8-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM8-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM10-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM10-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM10-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM10-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM12-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM12-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM12-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM12-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM14-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM14-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM14-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM14-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM15-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM15-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM15-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM15-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM16-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM16-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM16-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM16-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM18-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM18-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM18-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM18-L[40-100/1]-S[30-100/1]-Q[90-180/1]-M[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM20-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-HA[3,4,5,6,8,10,12,16]-T[5,6] |
LKBM20-L[40-100/1]-S[30-100/1]-Q[90-180/1]-H[3,4,5,6,8,10,12,16]-MA[3,4,5,6,8,10,12,16]-T[5,6] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Link Hole Dia. (Ø) | Hole Selection (Precision Hole H7) [HA] (mm) | Hole Selection (Precision Hole H7) [H] (mm) | Hole Selection (Tapped Hole) [MA] (mm) | Hole Selection (Tapped Hole) [M] (mm) | L (mm) | Q (mm) | S (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 4 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 4 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 4 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 4 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 5 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 5 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 5 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 5 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 6 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 6 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 6 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 6 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 8 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 8 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 8 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 8 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 10 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 10 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 10 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 10 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 12 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 12 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 12 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 12 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 14 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 14 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 14 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 14 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 15 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 15 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 15 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 15 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 16 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 16 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 16 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 16 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 18 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 18 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 18 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 18 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 20 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 20 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 20 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 20 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 25 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 25 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 25 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide | 25 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 4 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 4 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 4 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 4 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 5 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 5 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 5 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 5 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 6 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 6 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 6 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 6 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 8 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 8 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 8 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 8 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 10 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 10 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 10 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 10 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 12 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 12 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 12 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 12 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 14 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 14 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 14 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 14 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 15 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 15 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 15 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 15 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 16 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 16 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 16 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 16 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 18 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 18 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 18 | 3 ~ 16 | - | - | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 18 | - | - | 3 ~ 16 | 3 ~ 16 | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 20 | 3 ~ 16 | 3 ~ 16 | - | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 | ||
- | LINKS | 1 Piece(s) | 7 Day(s) | 10 | Electroless Nickel Plating | 20 | - | 3 ~ 16 | 3 ~ 16 | - | 40 ~ 100 | 90 ~ 180 | 30 ~ 100 | 5 ~ 6 |
Loading...
Shape | Bent type | Number of Holes | 3 pcs. | Material | Steel for General Structure |
---|
How can we improve?
How can we improve?