(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General purpose link (cheap type)
Type | [ M ]Material | [ S ]Surface Treatment |
LINB | Steel for general structure | Black Oxide |
LINM | Electroless Nickel Plating | |
LINS | SUS304 Equivalent | - |
Part Number | - | L | - | T |
LINS10 | - | 80 | - | 9 |
Part Number |
---|
LINB3-[10-150/1]-5 |
LINB4-[10-150/1]-5 |
LINB5-[10-150/1]-5 |
LINB6-[10-150/1]-[5,9] |
LINB8-[15-150/1]-[5,9] |
LINB10-[20-200/1]-[5,9] |
LINB12-[20-200/1]-9 |
LINB13-[20-200/1]-9 |
LINB14-[20-200/1]-9 |
LINB15-[20-200/1]-9 |
LINB16-[20-200/1]-9 |
LINB18-[20-200/1]-9 |
LINB20-[30-300/1]-9 |
LINB25-[30-300/1]-9 |
LINM3-[10-150/1]-5 |
LINM4-[10-150/1]-5 |
LINM5-[10-150/1]-5 |
LINM6-[10-150/1]-[5,9] |
LINM8-[15-150/1]-[5,9] |
LINM10-[20-200/1]-[5,9] |
LINM12-[20-200/1]-9 |
LINM13-[20-200/1]-9 |
LINM14-[20-200/1]-9 |
LINM15-[20-200/1]-9 |
LINM16-[20-200/1]-9 |
LINM18-[20-200/1]-9 |
LINM20-[30-300/1]-9 |
LINM25-[30-300/1]-9 |
LINS3-[10-150/1]-5 |
LINS4-[10-150/1]-5 |
LINS5-[10-150/1]-5 |
LINS6-[10-150/1]-[5,9] |
LINS8-[15-150/1]-[5,9] |
LINS10-[20-200/1]-[5,9] |
LINS12-[20-200/1]-9 |
LINS13-[20-200/1]-9 |
LINS14-[20-200/1]-9 |
LINS15-[20-200/1]-9 |
LINS16-[20-200/1]-9 |
LINS18-[20-200/1]-9 |
LINS20-[30-300/1]-9 |
LINS25-[30-300/1]-9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Link Hole Dia. (Ø) | L (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 3 | 10 ~ 150 | 5 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 4 | 10 ~ 150 | 5 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 5 | 10 ~ 150 | 5 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 6 | 10 ~ 150 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 8 | 15 ~ 150 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 10 | 20 ~ 200 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 12 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 13 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 14 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 15 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 16 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 18 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 20 | 30 ~ 300 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Black Oxide | 25 | 30 ~ 300 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 3 | 10 ~ 150 | 5 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 4 | 10 ~ 150 | 5 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 5 | 10 ~ 150 | 5 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 6 | 10 ~ 150 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 8 | 15 ~ 150 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 10 | 20 ~ 200 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 12 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 13 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 14 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 15 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 16 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 18 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 20 | 30 ~ 300 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Steel for General Structure | Electroless Nickel Plating | 25 | 30 ~ 300 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 3 | 10 ~ 150 | 5 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 4 | 10 ~ 150 | 5 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 5 | 10 ~ 150 | 5 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 6 | 10 ~ 150 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 8 | 15 ~ 150 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 10 | 20 ~ 200 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 12 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 13 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 14 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 15 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 16 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 18 | 20 ~ 200 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 20 | 30 ~ 300 | 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | Not Provided | 25 | 30 ~ 300 | 9 |
Loading...
Shape | Standard (w/o Corner Cut) | Number of Holes | 2 pcs. |
---|
How can we improve?
How can we improve?