(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material / Surface Treatment]You can choose S45C equivalent / black oxide coating, S45C equivalent / electroless nickel plating, or SUS304/none.
Part Number |
---|
LNDB2-2-L[5-75/1]-T[2,3] |
LNDB2-2-LC[5-75/0.1]-T[2,3] |
LNDB3-[2,3]-L[5-150/1]-T[5,6] |
LNDB3-[2,3]-LC[5-150/0.1]-T[5,6] |
LNDB4-[2-4/1]-L[6-150/1]-T[5,6,9] |
LNDB4-[2-4/1]-LC[6-150/0.1]-T[5,6,9] |
LNDB5-[2-5/1]-L[7-150/1]-T[5,6,9] |
LNDB5-[2-5/1]-LC[7-150/0.1]-T[5,6,9] |
LNDB6-[2-6/1]-L[8-150/1]-T[5,6,9] |
LNDB6-[2-6/1]-LC[8-150/0.1]-T[5,6,9] |
LNDB8-[2-8/1]-L[10-150/1]-T[5,6,9] |
LNDB8-[2-8/1]-LC[10-150/0.1]-T[5,6,9] |
LNDB10-[2-10/1]-L[12-200/1]-T[5,6,9] |
LNDB10-[2-10/1]-LC[12-200/0.1]-T[5,6,9] |
LNDB12-[2-12/1]-L[14-200/1]-T[5,6,9,12] |
LNDB12-[2-12/1]-LC[14-200/0.1]-T[5,6,9,12] |
LNDB13-[2-13/1]-L[15-200/1]-T[5,6,9,12] |
LNDB13-[2-13/1]-LC[15-200/0.1]-T[5,6,9,12] |
LNDB14-[2-14/1]-L[16-200/1]-T[5,6,9,12] |
LNDB14-[2-14/1]-LC[16-200/0.1]-T[5,6,9,12] |
LNDB15-[2-15/1]-L[18-200/1]-T[5,6,9,12] |
LNDB15-[2-15/1]-LC[18-200/0.1]-T[5,6,9,12] |
LNDB16-[2-16/1]-L[20-200/1]-T[5,6,9,12,16] |
LNDB16-[2-16/1]-LC[20-200/0.1]-T[5,6,9,12,16] |
LNDB18-[2-18/1]-L[22-200/1]-T[9,12,16] |
LNDB18-[2-18/1]-LC[22-200/0.1]-T[9,12,16] |
LNDB20-[2-20/1]-L[25-300/1]-T[9,12,16,19] |
LNDB20-[2-20/1]-LC[25-300/0.1]-T[9,12,16,19] |
LNDB25-[2-20/1]-L[30-300/1]-T[9,12,16,19] |
LNDB25-[2-20/1]-LC[30-300/0.1]-T[9,12,16,19] |
LNDM3-[2,3]-L[5-150/1]-T[5,6] |
LNDM3-[2,3]-LC[5-150/0.1]-T[5,6] |
LNDM4-[2-4/1]-L[6-150/1]-T[5,6,9] |
LNDM4-[2-4/1]-LC[6-150/0.1]-T[5,6,9] |
LNDM5-[2-5/1]-L[7-150/1]-T[5,6,9] |
LNDM5-[2-5/1]-LC[7-150/0.1]-T[5,6,9] |
LNDM6-[2-6/1]-L[8-150/1]-T[5,6,9] |
LNDM6-[2-6/1]-LC[8-150/0.1]-T[5,6,9] |
LNDM8-[2-8/1]-L[10-150/1]-T[5,6,9] |
LNDM8-[2-8/1]-LC[10-150/0.1]-T[5,6,9] |
LNDM10-[2-10/1]-L[12-200/1]-T[5,6,9] |
LNDM10-[2-10/1]-LC[12-200/0.1]-T[5,6,9] |
LNDM12-[2-12/1]-L[14-200/1]-T[5,6,9,12] |
LNDM12-[2-12/1]-LC[14-200/0.1]-T[5,6,9,12] |
LNDM13-[2-13/1]-L[15-200/1]-T[5,6,9,12] |
LNDM13-[2-13/1]-LC[15-200/0.1]-T[5,6,9,12] |
LNDM14-[2-14/1]-L[16-200/1]-T[5,6,9,12] |
LNDM14-[2-14/1]-LC[16-200/0.1]-T[5,6,9,12] |
LNDM15-[2-15/1]-L[18-200/1]-T[5,6,9,12] |
LNDM15-[2-15/1]-LC[18-200/0.1]-T[5,6,9,12] |
LNDM16-[2-16/1]-L[20-200/1]-T[5,6,9,12,16] |
LNDM16-[2-16/1]-LC[20-200/0.1]-T[5,6,9,12,16] |
LNDM18-[2-18/1]-L[22-200/1]-T[9,12,16] |
LNDM18-[2-18/1]-LC[22-200/0.1]-T[9,12,16] |
LNDM20-[3-20/1]-L[25-300/1]-T[9,12,16,19] |
LNDM20-[3-20/1]-LC[25-300/0.1]-T[9,12,16,19] |
LNDM25-[2-25/1]-L[30-300/1]-T[9,12,16,19] |
LNDM25-[2-25/1]-LC[30-300/0.1]-T[9,12,16,19] |
LNDS2-2-L[5-75/1]-T[2,3] |
LNDS2-2-LC[5-75/0.1]-T[2,3] |
LNDS3-[2,3]-L[5-150/1]-T[5,6] |
LNDS3-[2,3]-LC[5-150/0.1]-T[5,6] |
LNDS4-[2-4/1]-L[6-150/1]-T[5,6,9] |
LNDS4-[2-4/1]-LC[6-150/0.1]-T[5,6,9] |
LNDS5-[2-5/1]-L[7-150/1]-T[5,6,9] |
LNDS5-[2-5/1]-LC[7-150/0.1]-T[5,6,9] |
LNDS6-[2-6/1]-L[8-150/1]-T[5,6,9] |
LNDS6-[2-6/1]-LC[8-150/0.1]-T[5,6,9] |
LNDS8-[2-8/1]-L[10-150/1]-T[5,6,9] |
LNDS8-[2-8/1]-LC[10-150/0.1]-T[5,6,9] |
LNDS10-[2-10/1]-L[12-200/1]-T[5,6,9] |
LNDS10-[2-10/1]-LC[12-200/0.1]-T[5,6,9] |
LNDS12-[2-12/1]-L[14-200/1]-T[5,6,9,12] |
LNDS12-[2-12/1]-LC[14-200/0.1]-T[5,6,9,12] |
LNDS13-[2-13/1]-L[15-200/1]-T[5,6,9,12] |
LNDS13-[2-13/1]-LC[15-200/0.1]-T[5,6,9,12] |
LNDS14-[2-14/1]-L[16-200/1]-T[5,6,9,12] |
LNDS14-[2-14/1]-LC[16-200/0.1]-T[5,6,9,12] |
LNDS15-[2-15/1]-L[18-200/1]-T[5,6,9,12] |
LNDS15-[2-15/1]-LC[18-200/0.1]-T[5,6,9,12] |
LNDS16-[2-16/1]-L[20-200/1]-T[5,6,9,12,16] |
LNDS16-[2-16/1]-LC[20-200/0.1]-T[5,6,9,12,16] |
LNDS18-[2-18/1]-L[22-200/1]-T[9,12,16] |
LNDS18-[2-18/1]-LC[22-200/0.1]-T[9,12,16] |
LNDS20-[2-20/1]-L[25-300/1]-T[9,12,16,19] |
LNDS20-[2-20/1]-LC[25-300/0.1]-T[9,12,16,19] |
LNDS25-[2-20/1]-L[30-300/1]-T[9,12,16,19] |
LNDS25-[2-20/1]-LC[30-300/0.1]-T[9,12,16,19] |
LNFB2-L[10-75/1]-W[7-12/1]-T[2,3] |
LNFB2-LC[10-75/0.1]-W[7-12/1]-T[2,3] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Material | Surface Treatment | Dimension Configuration Type | Link Hole Dia. (Ø) | Overall Length (mm) | Link Hole Dia. D2 (φ) | L Dimension (mm) | L Dimension in 0.1mm Increment [LC] (mm) | Thickness T (mm) | Width W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 2 | - | 2 | 5 ~ 75 | - | 2 ~ 3 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 2 | - | 2 | - | 5 ~ 75 | 2 ~ 3 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 3 | - | 2 ~ 3 | 5 ~ 150 | - | 5 ~ 6 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 3 | - | 2 ~ 3 | - | 5 ~ 150 | 5 ~ 6 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 4 | - | 2 ~ 4 | 6 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 4 | - | 2 ~ 4 | - | 6 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 5 | - | 2 ~ 5 | 7 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 5 | - | 2 ~ 5 | - | 7 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 6 | - | 2 ~ 6 | 8 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 6 | - | 2 ~ 6 | - | 8 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 8 | - | 2 ~ 8 | 10 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 8 | - | 2 ~ 8 | - | 10 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 10 | - | 2 ~ 10 | 12 ~ 200 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 10 | - | 2 ~ 10 | - | 12 ~ 200 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 12 | - | 2 ~ 12 | 14 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 12 | - | 2 ~ 12 | - | 14 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 13 | - | 2 ~ 13 | 15 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 13 | - | 2 ~ 13 | - | 15 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 14 | - | 2 ~ 14 | 16 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 14 | - | 2 ~ 14 | - | 16 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 15 | - | 2 ~ 15 | 18 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 15 | - | 2 ~ 15 | - | 18 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 16 | - | 2 ~ 16 | 20 ~ 200 | - | 5 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 16 | - | 2 ~ 16 | - | 20 ~ 200 | 5 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 18 | - | 2 ~ 18 | 22 ~ 200 | - | 9 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 18 | - | 2 ~ 18 | - | 22 ~ 200 | 9 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 20 | - | 2 ~ 20 | 25 ~ 300 | - | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 20 | - | 2 ~ 20 | - | 25 ~ 300 | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 25 | - | 2 ~ 20 | 30 ~ 300 | - | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | D2 Configurable | 25 | - | 2 ~ 20 | - | 30 ~ 300 | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 3 | - | 2 ~ 3 | 5 ~ 150 | - | 5 ~ 6 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 3 | - | 2 ~ 3 | - | 5 ~ 150 | 5 ~ 6 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 4 | - | 2 ~ 4 | 6 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 4 | - | 2 ~ 4 | - | 6 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 5 | - | 2 ~ 5 | 7 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 5 | - | 2 ~ 5 | - | 7 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 6 | - | 2 ~ 6 | 8 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 6 | - | 2 ~ 6 | - | 8 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 8 | - | 2 ~ 8 | 10 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 8 | - | 2 ~ 8 | - | 10 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 10 | - | 2 ~ 10 | 12 ~ 200 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 10 | - | 2 ~ 10 | - | 12 ~ 200 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 12 | - | 2 ~ 12 | 14 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 12 | - | 2 ~ 12 | - | 14 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 13 | - | 2 ~ 13 | 15 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 13 | - | 2 ~ 13 | - | 15 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 14 | - | 2 ~ 14 | 16 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 14 | - | 2 ~ 14 | - | 16 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 15 | - | 2 ~ 15 | 18 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 15 | - | 2 ~ 15 | - | 18 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 16 | - | 2 ~ 16 | 20 ~ 200 | - | 5 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 16 | - | 2 ~ 16 | - | 20 ~ 200 | 5 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 18 | - | 2 ~ 18 | 22 ~ 200 | - | 9 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 18 | - | 2 ~ 18 | - | 22 ~ 200 | 9 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 20 | - | 3 ~ 20 | 25 ~ 300 | - | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 20 | - | 3 ~ 20 | - | 25 ~ 300 | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 25 | - | 2 ~ 25 | 30 ~ 300 | - | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Electroless Nickel Plating | D2 Configurable | 25 | - | 2 ~ 25 | - | 30 ~ 300 | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 2 | - | 2 | 5 ~ 75 | - | 2 ~ 3 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 2 | - | 2 | - | 5 ~ 75 | 2 ~ 3 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 3 | - | 2 ~ 3 | 5 ~ 150 | - | 5 ~ 6 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 3 | - | 2 ~ 3 | - | 5 ~ 150 | 5 ~ 6 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 4 | - | 2 ~ 4 | 6 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 4 | - | 2 ~ 4 | - | 6 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 5 | - | 2 ~ 5 | 7 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 5 | - | 2 ~ 5 | - | 7 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 6 | - | 2 ~ 6 | 8 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 6 | - | 2 ~ 6 | - | 8 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 8 | - | 2 ~ 8 | 10 ~ 150 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 8 | - | 2 ~ 8 | - | 10 ~ 150 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 10 | - | 2 ~ 10 | 12 ~ 200 | - | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 10 | - | 2 ~ 10 | - | 12 ~ 200 | 5 ~ 9 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 12 | - | 2 ~ 12 | 14 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 12 | - | 2 ~ 12 | - | 14 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 13 | - | 2 ~ 13 | 15 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 13 | - | 2 ~ 13 | - | 15 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 14 | - | 2 ~ 14 | 16 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 14 | - | 2 ~ 14 | - | 16 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 15 | - | 2 ~ 15 | 18 ~ 200 | - | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 15 | - | 2 ~ 15 | - | 18 ~ 200 | 5 ~ 12 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 16 | - | 2 ~ 16 | 20 ~ 200 | - | 5 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 16 | - | 2 ~ 16 | - | 20 ~ 200 | 5 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 18 | - | 2 ~ 18 | 22 ~ 200 | - | 9 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 18 | - | 2 ~ 18 | - | 22 ~ 200 | 9 ~ 16 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 20 | - | 2 ~ 20 | 25 ~ 300 | - | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 20 | - | 2 ~ 20 | - | 25 ~ 300 | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 25 | - | 2 ~ 20 | 30 ~ 300 | - | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | SUS304 | Not Provided | D2 Configurable | 25 | - | 2 ~ 20 | - | 30 ~ 300 | 9 ~ 19 | - | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | W Configurable | 2 | - | - | 10 ~ 75 | - | 2 ~ 3 | 7 ~ 12 | ||
- | LINK | 1 Piece(s) | 7 Day(s) | 10 | Standard (with Corner Cut) | S45C Equivalent | Black Oxide | W Configurable | 2 | - | - | - | 10 ~ 75 | 2 ~ 3 | 7 ~ 12 |
Loading...
Number of Holes | 2 pcs. |
---|
How can we improve?
How can we improve?