(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
We offer rod end bearing connecting rods with a choice of left-handed or right-handed thread sizes and lengths.
Part Number |
---|
LBRBF3-[25-300/1] |
LBRBF4-[35-400/1] |
LBRBF5-[40-600/1] |
LBRBF6-[50-600/1] |
LBRBF8-[60-1000/1] |
LBRBF10-[70-1000/1] |
LBRBF12-[80-1000/1] |
LBRBF14-[130-1000/1] |
LBRBF16-[170-1000/1] |
LBRBF18-[170-1000/1] |
LBRBF20-[170-1000/1] |
LBRBF22-[170-1000/1] |
LBRBFF3-[19-300/1]-[5-15/1] |
LBRBFF4-[22-400/1]-[6-20/1] |
LBRBFF5-[25-600/1]-[7-25/1] |
LBRBFF6-[32-600/1]-[9-30/1] |
LBRBFF8-[38-1000/1]-[12-40/1] |
LBRBFF10-[44-1000/1]-[15-50/1] |
LBRBFF12-[54-1000/1]-[18-60/1] |
LBRBFF14-[60-1000/1]-[21-70/1] |
LBRBFF16-[66-1000/1]-[24-80/1] |
LBRBFF18-[72-1000/1]-[27-90/1] |
LBRBFF20-[85-1000/1]-[30-100/1] |
LBRBFF22-[91-1000/1]-[33-110/1] |
LBRFN3-[25-300/1] |
LBRFN4-[35-400/1] |
LBRFN5-[40-600/1] |
LBRFN6-[50-600/1] |
LBRFN8-[60-1000/1] |
LBRFN10-[70-1000/1] |
LBRFN12-[80-1000/1] |
LBRFN14-[130-1000/1] |
LBRFN16-[170-1000/1] |
LBRFN18-[170-1000/1] |
LBRFN20-[170-1000/1] |
LBRFN22-[170-1000/1] |
LBRFNF3-[19-300/1]-[5-15/1] |
LBRFNF4-[22-400/1]-[6-20/1] |
LBRFNF5-[25-600/1]-[7-25/1] |
LBRFNF6-[32-600/1]-[9-30/1] |
LBRFNF8-[38-1000/1]-[12-40/1] |
LBRFNF10-[44-1000/1]-[15-50/1] |
LBRFNF12-[54-1000/1]-[18-60/1] |
LBRFNF14-[60-1000/1]-[21-70/1] |
LBRFNF16-[66-1000/1]-[24-80/1] |
LBRFNF18-[72-1000/1]-[27-90/1] |
LBRFNF20-[85-1000/1]-[30-100/1] |
LBRFNF22-[91-1000/1]-[33-110/1] |
LBRSM3-[20-100/1] |
LBRSM4-[20-100/1] |
LBRSM5-[30-150/1] |
LBRSM6-[30-150/1] |
LBRSM8-[50-150/1] |
LBRSM10-[50-150/1] |
LBRSM12-[60-200/1] |
LBRSM16-[75-300/1] |
SLBRFN3-[25-300/1] |
SLBRFN4-[35-400/1] |
SLBRFN5-[40-600/1] |
SLBRFN6-[50-600/1] |
SLBRFN8-[60-1000/1] |
SLBRFN10-[70-1000/1] |
SLBRFN12-[80-1000/1] |
SLBRFN14-[130-1000/1] |
SLBRFN16-[170-1000/1] |
SLBRFN18-[170-1000/1] |
SLBRFNF3-[19-300/1]-[5-15/1] |
SLBRFNF4-[22-400/1]-[6-20/1] |
SLBRFNF5-[25-600/1]-[7-25/1] |
SLBRFNF6-[32-600/1]-[9-30/1] |
SLBRFNF8-[38-1000/1]-[12-40/1] |
SLBRFNF10-[44-1000/1]-[15-50/1] |
SLBRFNF12-[54-1000/1]-[18-60/1] |
SLBRFNF14-[60-1000/1]-[21-70/1] |
SLBRFNF16-[66-1000/1]-[24-80/1] |
SLBRFNF18-[72-1000/1]-[27-90/1] |
SLBRFNF20-[85-1000/1]-[30-100/1] |
SLBRFNF22-[91-1000/1]-[33-110/1] |
SLBRS3-[20-100/1] |
SLBRS4-[20-100/1] |
SLBRS5-[30-150/1] |
SLBRS6-[30-150/1] |
SLBRS8-[50-150/1] |
SLBRS10-[50-150/1] |
SLBRS12-[60-200/1] |
SLBRS16-[75-300/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | L and F Configurable | Material | Surface Treatment | Nominal of Thread M (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 3 | 25 ~ 300 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 4 | 35 ~ 400 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 5 | 40 ~ 600 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 6 | 50 ~ 600 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 8 | 60 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 10 | 70 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 12 | 80 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 6 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 14 | 130 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 16 | 170 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 6 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 18 | 170 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 20 | 170 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 6 Day(s) | 10 | L Configurable | S45C Equivalent | Black Oxide | 22 | 170 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 3 | 19 ~ 300 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 4 | 22 ~ 400 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 5 | 25 ~ 600 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 6 | 32 ~ 600 | ||
- | M No.2Right&Left hand thread | 1 Piece(s) | 4 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 8 | 38 ~ 1000 | ||
- | M No.2Right&Left hand thread | 1 Piece(s) | 4 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 10 | 44 ~ 1000 | ||
- | M No.2Right&Left hand thread | 1 Piece(s) | 4 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 12 | 54 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 14 | 60 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 16 | 66 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 18 | 72 ~ 1000 | ||
- | M No.2Right&Left hand thread | 1 Piece(s) | 4 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 20 | 85 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Black Oxide | 22 | 91 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 3 | 25 ~ 300 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 4 | 35 ~ 400 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 5 | 40 ~ 600 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 6 | 50 ~ 600 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 8 | 60 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 10 | 70 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 12 | 80 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 6 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 14 | 130 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 16 | 170 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 6 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 18 | 170 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 20 | 170 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L Configurable | S45C Equivalent | Electroless Nickel Plating | 22 | 170 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 3 | 19 ~ 300 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 4 | 22 ~ 400 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 5 | 25 ~ 600 | ||
- | M No.2Right&Left hand thread | 1 Piece(s) | 4 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 6 | 32 ~ 600 | ||
- | M No.2Right&Left hand thread | 1 Piece(s) | 4 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 8 | 38 ~ 1000 | ||
- | M No.2Right&Left hand thread | 1 Piece(s) | 4 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 10 | 44 ~ 1000 | ||
- | M No.2Right&Left hand thread | 1 Piece(s) | 4 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 12 | 54 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 14 | 60 ~ 1000 | ||
- | M No.2Right&Left hand thread | 1 Piece(s) | 4 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 16 | 66 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 18 | 72 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 20 | 85 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | S45C Equivalent | Electroless Nickel Plating | 22 | 91 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | S45C Equivalent | Electroless Nickel Plating | 3 | 20 ~ 100 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | S45C Equivalent | Electroless Nickel Plating | 4 | 20 ~ 100 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | S45C Equivalent | Electroless Nickel Plating | 5 | 30 ~ 150 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | S45C Equivalent | Electroless Nickel Plating | 6 | 30 ~ 150 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | S45C Equivalent | Electroless Nickel Plating | 8 | 50 ~ 150 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | S45C Equivalent | Electroless Nickel Plating | 10 | 50 ~ 150 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | S45C Equivalent | Electroless Nickel Plating | 12 | 60 ~ 200 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | S45C Equivalent | Electroless Nickel Plating | 16 | 75 ~ 300 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | SUS304 | Not Provided | 3 | 25 ~ 300 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | SUS304 | Not Provided | 4 | 35 ~ 400 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | SUS304 | Not Provided | 5 | 40 ~ 600 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | SUS304 | Not Provided | 6 | 50 ~ 600 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | SUS304 | Not Provided | 8 | 60 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 6 Day(s) | 10 | L Configurable | SUS304 | Not Provided | 10 | 70 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | SUS304 | Not Provided | 12 | 80 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | SUS304 | Not Provided | 14 | 130 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable | SUS304 | Not Provided | 16 | 170 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 6 Day(s) | 10 | L Configurable | SUS304 | Not Provided | 18 | 170 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 3 | 19 ~ 300 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 4 | 22 ~ 400 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 5 | 25 ~ 600 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 6 | 32 ~ 600 | ||
- | M No.2Right&Left hand thread | 1 Piece(s) | 4 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 8 | 38 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 10 | 44 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 12 | 54 ~ 1000 | ||
- | M No.2Right&Left hand thread | 1 Piece(s) | 4 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 14 | 60 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 16 | 66 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 18 | 72 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 20 | 85 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 7 Day(s) | 10 | L and F Configurable | SUS304 | Not Provided | 22 | 91 ~ 1000 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | SUS304 | Not Provided | 3 | 20 ~ 100 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | SUS304 | Not Provided | 4 | 20 ~ 100 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | SUS304 | Not Provided | 5 | 30 ~ 150 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | SUS304 | Not Provided | 6 | 30 ~ 150 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | SUS304 | Not Provided | 8 | 50 ~ 150 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | SUS304 | Not Provided | 10 | 50 ~ 150 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | SUS304 | Not Provided | 12 | 60 ~ 200 | ||
- | ROD END COUPLING RODS | 1 Piece(s) | 4 Day(s) | 10 | L Configurable Compact | SUS304 | Not Provided | 16 | 75 ~ 300 |
Loading...
Type | Both Ends Threaded |
---|
How can we improve?
How can we improve?