1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knuckle Joints - Tapped, Configurable

Knuckle Joints - Tapped, Configurable
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Knuckle Joints - Tapped, Configurable - equipped with Rotation Stopper and compatible with M3~M26 screws regardless of Convex Type or Concave Type.

Knuckle Joints - Standard:Related Image

ConvexConcave[ M ]
Material
[ S ]Surface Treatment
Standard TypeWide TypeBolt Fixing Type
FNNBFNTBFNTWBFNTFBS45C EquivalentBlack Oxide
FNNMFNTMFNTWM-Electroless Nickel Plating
FNNSFNTSFNTWS-SUS304 Equivalent-

Specifications

Part Number-D-B-U
FNNB8-1.0
FNTWM6-1.0
-
-
D6
D6
-
-
B8
B9
-
-
U20
U10
Part NumberDH7
Selection
B 1mm IncrementU
5mm
Unit
ALTT1T2Wdhd1Ke
TypeM-PitchConvex TypeConcave Type
Standard
Type
Wide
Type
Bolt Fixing
Type
Convex Type
FNNB
FNNM
FNNS

Standard Concave Type
FNTB
FNTM
FNTS

Wide Concave Type
FNTWB
FNTWM
FNTWS

Bolt Fixing Concave Type
(Only * marked sizes)
FNTFB

* 3-0.53453~103~56~106~1010~20L+6U+1010910193.23.56.552.5
* 4-0.7U+15124.24.586
* 5-0.84564~124~67~127~1210~30121212255.25.59.583.5
* 6-1.0166.26.511104
8-1.05685~165~89~16-15~30L+8U+201616-32-----
* 8-1.259~16208.2914144
10-1.2568106~206~1011~20-2019-38-----
* 10-1.511~202510.21118174
12-1.2581012138~228~1112~22-L+10U+252222-44-----
12-1.5
14-1.510121314151610~2510~1314~2520~30L+12U+30252550
16-1.5U+35
18-1.512~2812~1415~28L+142830
22-1.512131415162012~3212~16-L+16U+4532--
26-1.512~3812~18L+19U+5038
[ ! ]Only * marked sizes are available for Bolt Fixing Concave Type (FNTFB).
[ ! ]For Bolt Fixing Concave Type (FNTFB), when B<d1 is specified, the knuckle joint shape is as the lower right picture shown above.
[ ! ]For M22-1.5 and M26-1.5, only Convex Type and Standard Concave Type are available.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FNNB3-0.5-D[3,​4,​5]-B[3-10/1]-U[10-20/5]
FNNB4-0.7-D[3,​4,​5]-B[3-10/1]-U[10-20/5]
FNNB5-0.8-D[4,​5,​6]-B[4-12/1]-U[10-30/5]
FNNB6-1.0-D[4,​5,​6]-B[4-12/1]-U[10-30/5]
FNNB8-1.0-D[5,​6,​8]-B[5-16/1]-U[15-30/5]
FNNB8-1.25-D[5,​6,​8]-B[5-16/1]-U[15-30/5]
FNNB10-1.5-D[6,​8,​10]-B[6-20/1]-U[15-30/5]
FNNB10-1.25-D[6,​8,​10]-B[6-20/1]-U[15-30/5]
FNNB12-1.5-D[8,​10,​12,​13]-B[8-22/1]-U[15-30/5]
FNNB12-1.25-D[8,​10,​12,​13]-B[8-22/1]-U[15-30/5]
FNNB14-1.5-D[10,​12,​13,​14,​15,​16]-B[10-25/1]-U[20-30/5]
FNNB16-1.5-D[10,​12,​13,​14,​15,​16]-B[10-25/1]-U[20-30/5]
FNNB18-1.5-D[12,​13,​14,​15,​16,​20]-B[12-28/1]-U[20-30/5]
FNNB22-1.5-D[12,​13,​14,​15,​16,​20]-B[12-32/1]-U[20-30/5]
FNNB26-1.5-D[12,​13,​14,​15,​16,​20]-B[12-38/1]-U[20-30/5]
FNNM3-0.5-D[3,​4,​5]-B[3-10/1]-U[10-20/5]
FNNM4-0.7-D[3,​4,​5]-B[3-10/1]-U[10-20/5]
FNNM5-0.8-D[4,​5,​6]-B[4-12/1]-U[10-30/5]
FNNM6-1.0-D[4,​5,​6]-B[4-12/1]-U[10-30/5]
FNNM8-1.0-D[5,​6,​8]-B[5-16/1]-U[15-30/5]
FNNM8-1.25-D[5,​6,​8]-B[5-16/1]-U[15-30/5]
FNNM10-1.5-D[6,​8,​10]-B[6-20/1]-U[15-30/5]
FNNM10-1.25-D[6,​8,​10]-B[6-20/1]-U[15-30/5]
FNNM12-1.5-D[8,​10,​12,​13]-B[8-22/1]-U[15-30/5]
FNNM12-1.25-D[8,​10,​12,​13]-B[8-22/1]-U[15-30/5]
FNNM14-1.5-D[10,​12,​13,​14,​15,​16]-B[10-25/1]-U[20-30/5]
FNNM16-1.5-D[10,​12,​13,​14,​15,​16]-B[10-25/1]-U[20-30/5]
FNNM18-1.5-D[12,​13,​14,​15,​16,​20]-B[12-28/1]-U[20-30/5]
FNNM22-1.5-D[12,​13,​14,​15,​16,​20]-B[12-32/1]-U[20-30/5]
FNNM26-1.5-D[12,​13,​14,​15,​16,​20]-B[12-38/1]-U[20-30/5]
FNNS3-0.5-D[3,​4,​5]-B[3-10/1]-U[10-20/5]
FNNS4-0.7-D[3,​4,​5]-B[3-10/1]-U[10-20/5]
FNNS5-0.8-D[4,​5,​6]-B[4-12/1]-U[10-30/5]
FNNS6-1.0-D[4,​5,​6]-B[4-12/1]-U[10-30/5]
FNNS8-1.0-D[5,​6,​8]-B[5-16/1]-U[15-30/5]
FNNS8-1.25-D[5,​6,​8]-B[5-16/1]-U[15-30/5]
FNNS10-1.5-D[6,​8,​10]-B[6-20/1]-U[15-30/5]
FNNS10-1.25-D[6,​8,​10]-B[6-20/1]-U[15-30/5]
FNNS12-1.5-D[8,​10,​12,​13]-B[8-22/1]-U[15-30/5]
FNNS12-1.25-D[8,​10,​12,​13]-B[8-22/1]-U[15-30/5]
FNNS14-1.5-D[10,​12,​13,​14,​15,​16]-B[10-25/1]-U[20-30/5]
FNNS16-1.5-D[10,​12,​13,​14,​15,​16]-B[10-25/1]-U[20-30/5]
FNNS18-1.5-D[12,​13,​14,​15,​16,​20]-B[12-28/1]-U[20-30/5]
FNNS22-1.5-D[12,​13,​14,​15,​16,​20]-B[12-32/1]-U[20-30/5]
FNNS26-1.5-D[12,​13,​14,​15,​16,​20]-B[12-38/1]-U[20-30/5]
FNTB3-0.5-D[3,​4,​5]-B[3-5/1]-U[10-20/5]
FNTB4-0.7-D[3,​4,​5]-B[3-5/1]-U[10-20/5]
FNTB5-0.8-D[4,​5,​6]-B[4-6/1]-U[10-30/5]
FNTB6-1.0-D[4,​5,​6]-B[4-6/1]-U[10-30/5]
FNTB8-1.0-D[5,​6,​8]-B[5-8/1]-U[15-30/5]
FNTB8-1.25-D[5,​6,​8]-B[5-8/1]-U[15-30/5]
FNTB10-1.5-D[6,​8,​10]-B[6-10/1]-U[15-30/5]
FNTB10-1.25-D[6,​8,​10]-B[6-10/1]-U[15-30/5]
FNTB12-1.5-D[8,​10,​12,​13]-B[8-11/1]-U[15-30/5]
FNTB12-1.25-D[8,​10,​12,​13]-B[8-11/1]-U[15-30/5]
FNTB14-1.5-D[10,​12,​13,​14,​15,​16]-B[10-13/1]-U[20-30/5]
FNTB16-1.5-D[10,​12,​13,​14,​15,​16]-B[10-13/1]-U[20-30/5]
FNTB18-1.5-D[12,​13,​14,​15,​16,​20]-B[12-14/1]-U[20-30/5]
FNTB22-1.5-D[12,​13,​14,​15,​16,​20]-B[12-16/1]-U[20-30/5]
FNTB26-1.5-D[12,​13,​14,​15,​16,​20]-B[12-18/1]-U[20-30/5]
FNTFB3-0.5-D[3,​4,​5]-B[6-10/1]-U[10-20/5]
FNTFB4-0.7-D[3,​4,​5]-B[6-10/1]-U[10-20/5]
FNTFB5-0.8-D[4,​5,​6]-B[7-12/1]-U[10-30/5]
FNTFB6-1.0-D[4,​5,​6]-B[7-12/1]-U[10-30/5]
FNTFB8-1.25-D[5,​6,​8]-B[9-16/1]-U[15-30/5]
FNTFB10-1.5-D[6,​8,​10]-B[11-20/1]-U[15-30/5]
FNTM3-0.5-D[3,​4,​5]-B[3-5/1]-U[10-20/5]
FNTM4-0.7-D[3,​4,​5]-B[3-5/1]-U[10-20/5]
FNTM5-0.8-D[4,​5,​6]-B[4-6/1]-U[10-30/5]
FNTM6-1.0-D[4,​5,​6]-B[4-6/1]-U[10-30/5]
FNTM8-1.0-D[5,​6,​8]-B[5-8/1]-U[15-30/5]
FNTM8-1.25-D[5,​6,​8]-B[5-8/1]-U[15-30/5]
FNTM10-1.5-D[6,​8,​10]-B[6-10/1]-U[15-30/5]
FNTM10-1.25-D[6,​8,​10]-B[6-10/1]-U[15-30/5]
FNTM12-1.5-D[8,​10,​12,​13]-B[8-11/1]-U[15-30/5]
FNTM12-1.25-D[8,​10,​12,​13]-B[8-11/1]-U[15-30/5]
FNTM14-1.5-D[10,​12,​13,​14,​15,​16]-B[10-13/1]-U[20-30/5]
FNTM16-1.5-D[10,​12,​13,​14,​15,​16]-B[10-13/1]-U[20-30/5]
FNTM18-1.5-D[12,​13,​14,​15,​16,​20]-B[12-14/1]-U[20-30/5]
FNTM22-1.5-D[12,​13,​14,​15,​16,​20]-B[12-16/1]-U[20-30/5]
FNTM26-1.5-D[12,​13,​14,​15,​16,​20]-B[12-18/1]-U[20-30/5]
FNTS3-0.5-D[3,​4,​5]-B[3-5/1]-U[10-20/5]
FNTS4-0.7-D[3,​4,​5]-B[3-5/1]-U[10-20/5]
FNTS5-0.8-D[4,​5,​6]-B[4-6/1]-U[10-30/5]
FNTS6-1.0-D[4,​5,​6]-B[4-6/1]-U[10-30/5]
FNTS8-1.0-D[5,​6,​8]-B[5-8/1]-U[15-30/5]
FNTS8-1.25-D[5,​6,​8]-B[5-8/1]-U[15-30/5]
FNTS10-1.5-D[6,​8,​10]-B[6-10/1]-U[15-30/5]
FNTS10-1.25-D[6,​8,​10]-B[6-10/1]-U[15-30/5]
FNTS12-1.5-D[8,​10,​12,​13]-B[8-11/1]-U[15-30/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Size M
(mm)
Thread Pitch
(mm)
Material Surface Treatment B
(mm)
D
(mm)
U
(mm)

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M30.5[Steel] S45C EquivalentBlack Oxide3 ~ 103 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 10 Day(s) 10M40.7[Steel] S45C EquivalentBlack Oxide3 ~ 103 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M50.8[Steel] S45C EquivalentBlack Oxide4 ~ 124 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M61[Steel] S45C EquivalentBlack Oxide4 ~ 124 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M81[Steel] S45C EquivalentBlack Oxide5 ~ 165 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M81.25[Steel] S45C EquivalentBlack Oxide5 ~ 165 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M101.5[Steel] S45C EquivalentBlack Oxide6 ~ 206 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M101.25[Steel] S45C EquivalentBlack Oxide6 ~ 206 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M121.5[Steel] S45C EquivalentBlack Oxide8 ~ 228 ~ 1315 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M121.25[Steel] S45C EquivalentBlack Oxide8 ~ 228 ~ 1315 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M141.5[Steel] S45C EquivalentBlack Oxide10 ~ 2510 ~ 1620 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M161.5[Steel] S45C EquivalentBlack Oxide10 ~ 2510 ~ 1620 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M181.5[Steel] S45C EquivalentBlack Oxide12 ~ 2812 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M221.5[Steel] S45C EquivalentBlack Oxide12 ~ 3212 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M261.5[Steel] S45C EquivalentBlack Oxide12 ~ 3812 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M30.5[Steel] S45C EquivalentElectroless Nickel Plating3 ~ 103 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M40.7[Steel] S45C EquivalentElectroless Nickel Plating3 ~ 103 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M50.8[Steel] S45C EquivalentElectroless Nickel Plating4 ~ 124 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M61[Steel] S45C EquivalentElectroless Nickel Plating4 ~ 124 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M81[Steel] S45C EquivalentElectroless Nickel Plating5 ~ 165 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M81.25[Steel] S45C EquivalentElectroless Nickel Plating5 ~ 165 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M101.5[Steel] S45C EquivalentElectroless Nickel Plating6 ~ 206 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M101.25[Steel] S45C EquivalentElectroless Nickel Plating6 ~ 206 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M121.5[Steel] S45C EquivalentElectroless Nickel Plating8 ~ 228 ~ 1315 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M121.25[Steel] S45C EquivalentElectroless Nickel Plating8 ~ 228 ~ 1315 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M141.5[Steel] S45C EquivalentElectroless Nickel Plating10 ~ 2510 ~ 1620 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M161.5[Steel] S45C EquivalentElectroless Nickel Plating10 ~ 2510 ~ 1620 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M181.5[Steel] S45C EquivalentElectroless Nickel Plating12 ~ 2812 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M221.5[Steel] S45C EquivalentElectroless Nickel Plating12 ~ 3212 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M261.5[Steel] S45C EquivalentElectroless Nickel Plating12 ~ 3812 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M30.5SUS304No3 ~ 103 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M40.7SUS304No3 ~ 103 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M50.8SUS304No4 ~ 124 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M61SUS304No4 ~ 124 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M81SUS304No5 ~ 165 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M81.25SUS304No5 ~ 165 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M101.5SUS304No6 ~ 206 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M101.25SUS304No6 ~ 206 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M121.5SUS304No8 ~ 228 ~ 1315 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M121.25SUS304No8 ~ 228 ~ 1315 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M141.5SUS304No10 ~ 2510 ~ 1620 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M161.5SUS304No10 ~ 2510 ~ 1620 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M181.5SUS304No12 ~ 2812 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M221.5SUS304No12 ~ 3212 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M261.5SUS304No12 ~ 3812 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M30.5[Steel] S45C EquivalentBlack Oxide3 ~ 53 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M40.7[Steel] S45C EquivalentBlack Oxide3 ~ 53 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M50.8[Steel] S45C EquivalentBlack Oxide4 ~ 64 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M61[Steel] S45C EquivalentBlack Oxide4 ~ 64 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M81[Steel] S45C EquivalentBlack Oxide5 ~ 85 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M81.25[Steel] S45C EquivalentBlack Oxide5 ~ 85 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M101.5[Steel] S45C EquivalentBlack Oxide6 ~ 106 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M101.25[Steel] S45C EquivalentBlack Oxide6 ~ 106 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M121.5[Steel] S45C EquivalentBlack Oxide8 ~ 118 ~ 1315 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M121.25[Steel] S45C EquivalentBlack Oxide8 ~ 118 ~ 1315 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M141.5[Steel] S45C EquivalentBlack Oxide10 ~ 1310 ~ 1620 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M161.5[Steel] S45C EquivalentBlack Oxide10 ~ 1310 ~ 1620 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M181.5[Steel] S45C EquivalentBlack Oxide12 ~ 1412 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M221.5[Steel] S45C EquivalentBlack Oxide12 ~ 1612 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M261.5[Steel] S45C EquivalentBlack Oxide12 ~ 1812 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 5 Day(s) 10M30.5[Steel] S45C EquivalentBlack Oxide6 ~ 103 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 5 Day(s) 10M40.7[Steel] S45C EquivalentBlack Oxide6 ~ 103 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 5 Day(s) 10M50.8[Steel] S45C EquivalentBlack Oxide7 ~ 124 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 5 Day(s) 10M61[Steel] S45C EquivalentBlack Oxide7 ~ 124 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 5 Day(s) 10M81.25[Steel] S45C EquivalentBlack Oxide9 ~ 165 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 5 Day(s) 10M101.5[Steel] S45C EquivalentBlack Oxide11 ~ 206 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M30.5[Steel] S45C EquivalentElectroless Nickel Plating3 ~ 53 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M40.7[Steel] S45C EquivalentElectroless Nickel Plating3 ~ 53 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M50.8[Steel] S45C EquivalentElectroless Nickel Plating4 ~ 64 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M61[Steel] S45C EquivalentElectroless Nickel Plating4 ~ 64 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M81[Steel] S45C EquivalentElectroless Nickel Plating5 ~ 85 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M81.25[Steel] S45C EquivalentElectroless Nickel Plating5 ~ 85 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M101.5[Steel] S45C EquivalentElectroless Nickel Plating6 ~ 106 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M101.25[Steel] S45C EquivalentElectroless Nickel Plating6 ~ 106 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M121.5[Steel] S45C EquivalentElectroless Nickel Plating8 ~ 118 ~ 1315 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M121.25[Steel] S45C EquivalentElectroless Nickel Plating8 ~ 118 ~ 1315 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 8 Day(s) 10M141.5[Steel] S45C EquivalentElectroless Nickel Plating10 ~ 1310 ~ 1620 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M161.5[Steel] S45C EquivalentElectroless Nickel Plating10 ~ 1310 ~ 1620 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M181.5[Steel] S45C EquivalentElectroless Nickel Plating12 ~ 1412 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M221.5[Steel] S45C EquivalentElectroless Nickel Plating12 ~ 1612 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M261.5[Steel] S45C EquivalentElectroless Nickel Plating12 ~ 1812 ~ 2020 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M30.5SUS304No3 ~ 53 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M40.7SUS304No3 ~ 53 ~ 510 ~ 20

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M50.8SUS304No4 ~ 64 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M61SUS304No4 ~ 64 ~ 610 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M81SUS304No5 ~ 85 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M81.25SUS304No5 ~ 85 ~ 815 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M101.5SUS304No6 ~ 106 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M101.25SUS304No6 ~ 106 ~ 1015 ~ 30

-

KNUCKLE JOINT 1 Piece(s) 7 Day(s) 10M121.5SUS304No8 ~ 118 ~ 1315 ~ 30

Loading...

 

Basic Information

Type Single Notched Knuckle Joints / Double Notched Knuckle Joints Mounting Method Tapped Accessories Included Not Included

MISUMI Unit Example related to this product