(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
We also offer a 3-position type that allows you to stop the air equipment when you release your hand.
Part Number |
---|
MSHBA1 |
MSHBA3 |
MSHBG1 |
MSHBG3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Positions | Pipe Connection Bore Dia. (IN, OUT) | Effective Sectional Area (mm2) | Direction |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,502.50 | HAND OPERATED AIR VALVES | 1 Piece(s) | Available | Same day | 10 | 2-Position Exhaust | Rc1/4 | 18 | 4 | |
฿ 2,957.50 | HAND OPERATED AIR VALVES | 1 Piece(s) | Available | Same day | 10 | 2-Position Exhaust | Rc3/8 | 34 | 4 | |
฿ 2,616.25 | HAND OPERATED AIR VALVES | 1 Piece(s) | Available | Same day | 10 | 3-Position Closed Center | Rc1/4 | 16 | - | |
฿ 3,185.00 ฿ 1,518.93 | HAND OPERATED AIR VALVES | 1 Piece(s) | Same day | 10 | 3-Position Closed Center | Rc3/8 | 34 | - |
Loading...
Main Body Shape | Block Horizontal Type | Number of Ports | 5 | Switching Operation | Grip Type |
---|---|---|---|---|---|
Pipe Port Type | Rc | Plumbing Type and Direction | Direct Side Surface | Mounting Method | Bottom, Panel Mount |
Operation Status Retention | Retention |
How can we improve?
How can we improve?