O-Rings/P Series/Chemical/Heat Resistant

Caution
Product Description
O-Rings/P Series/Chemical/Heat Resistant
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 2.8 to 29.7
● Thickness (mm.) : 1.9, 2.4 and 3.5
● Material : Perfluoro Rubber
● Max Operating Temperature Range (℃) / Properties
MPPEM -> 260 ℃ / Chemical Resistant
MPPEJ -> 320 ℃ / Special Heat Resistant
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for mounting dynamic application