O-Rings/S Series

Brand :
MISUMI

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

O-Rings/S Series
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 2.5 to 49.5
● Thickness (mm.) : 1.5 and 2
● Material and Operating Temperature Range (℃)
Nitrile Rubber -> -30 to 100 ℃
Silicone Rubber -> -50 to 200 ℃
Fluoro Rubber -> -15 to 200 ℃
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between two components

■Detailed Fitting Size
TypeNo.G Dimension (Tolerance + 0.25 0)H Dimension
H±0.05
R Dimension
Max. Value
No Back-Up Ring
 
Back-Up Ring on One Side
Ring
Back-Up Rings on Both Sides
Ring
NSA·NSB·NSSW
NSSK·NSF·NSFH
3 to 222.51.00.2
22.4 to 502.71.50.4

For Surface Mounting

For Fixing Cylinder Surface

No Back-Up Ring

For External Pressure

For Internal Pressure

O-Ring - S Series: Related Image
 
Type[ M ] Material[ H ] Hardness (JIS Hs)ColorOperation Temperature RangeUsageFeatures
NSANitrile Rubber70±5Black-30~100°CMineral Oil ResistantMost representative material with superior oil / abrasion resistance and heat stability.
NSBNitrile Rubber90±5Black-25~100°C
NSSWSilicon Rubber50±5Milky White-50~200°CHeat ResistantHaving excellent high and low temperature resistances, this material has the widest range of operating temperatures among synthetic rubbers.
It is suitable for food-related applications.
NSSKSilicon Rubber70±5Scarlet Red-50~200°CHeat Resistant
NSFFluoro Rubber70±5Black-15~200°CBest in oil / chemical resistance and heat stability as synthetic rubber. Suitable for a wide range of applications.
NSFHFluoro Rubber90±5Black-15~200°CHeat Resistant
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

O-Rings/S Series | MISUMI | MISUMI Thailand