1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Ejectors - Horizontal Unit System

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6,747.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·This product has a vacuum generator with a built-in solenoid valve, allowing for compact wiring. ·It controls the pressure of the vacuum-breaking air (air flushed to release the vacuum) to prevent the workpiece from blowing off.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
VJHB4-5
VJHB4-7
VJHB6-5
VJHB6-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Flow Consumption
(l/min)
Vacuum Port One-Touch Coupling Size D Air Supply Port One-Touch Coupling Size D Suction Flow
(l/min)
Nozzle Dia. Full length B
(mm)

฿ 6,747.65

VACUUM EJECTOR 1 Piece(s) Available 3 Day(s) -90.411.5Ø4Ø470.5mm95.9

฿ 6,747.65

VACUUM EJECTOR 1 Piece(s) Available Same day -93.123Ø4Ø4130.7mm95.9

฿ 6,747.65

VACUUM EJECTOR 1 Piece(s) Available 3 Day(s) -90.411.5Ø6Ø670.5mm101.3

฿ 6,747.65

VACUUM EJECTOR 1 Piece(s) 3 Day(s) -93.123Ø6Ø6130.7mm101.3

Loading...

  1. 1

Basic Information

Type Pipes with Built-in Electromagnetic Valve Additional Function Filter / Electromagnetic Valve for Vacuum Generation / Electromagnetic Valve for Vacuum Destruction Vacuum Port Connecting Port Shape One-Touch Coupling
Air Supply Port Connecting Port Shape One-Touch Coupling Valve Type Normally Closed Application Single Item
Operating Pressure Range(MPa) 0.3::0.7 Operating Temp. Range(°C) 5::50 Body Material Glass Fiber Filled PBT Polybutylene Terephthalate (Polybutylene Terephthalate)