1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Miniature One-Touch Coupling Connectors - Connectors with Hex Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 47.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A miniature type quick-connect fitting. ·A hex socket head connector type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MNCNP4-1
MNCNP4-M3
MNCNP4-M5
MNCNP6-1
MNCNP6-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube Outer Dia. D
(Ø)
Connection Screw Nominal

฿ 80.71

HANDY JOINTS 1 Piece(s) 3 Day(s) 41(R1/8)

฿ 71.04

HANDY JOINTS 1 Piece(s) Available Same day 4M3

฿ 47.36

HANDY JOINTS 1 Piece(s) Available Same day 4M5

฿ 47.36

HANDY JOINTS 1 Piece(s) Available Same day 61(R1/8)

฿ 50.32

HANDY JOINTS 1 Piece(s) Available Same day 6M5

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mounting, Direction Applicable Fluid Air
Body Material PBT (Polybutylene Terephthalate) Application Standard, Mini Thread Material Brass (Electroless Nickel Plating)
Seal Material Nitrile Rubber Screw Mounting, Direction Connectors with Hex Socket Operating Temperature Range(°C) 0::60

MISUMI Unit Example related to this product