(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] Shrinkage of tube can be prevented from inside.
Type | [ M ]Material | [ S ]Surface Treatment |
PUIT | C2700T | Electroless Nickel Plating |
PACK-PUSITN | SUS304 | - |
Part Number |
PUIT4 |
Part Number | Applicable Tube I.D. (mm) | D | d | D1 | L | PUIT | PACK-PUSITN | |||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |||||||
Type | Applicable Tube O.D. (mm) | 1 ~ 9 pc(s). | 10~30 | 1 ~ 2 pack(s) | 3~10 | |||||
PUIT PACK-PUSITN | 4 | 2.5 | 2.5 | 2.1 | 2.8 | 18 | ||||
6 | 4 | 4.0 | 3.6 | 4.5 | 18.5 | |||||
8 | 5 | 5.0 | 4.6 | 5.5 | 20 | |||||
10 | 6.5 | 6.5 | 6.1 | 7.0 | 22 |
Part Number |
---|
PACK-PUSITN4 |
PACK-PUSITN6 |
PACK-PUSITN8 |
PACK-PUSITN10 |
PUIT4 |
PUIT6 |
PUIT8 |
PUIT10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Types of Related components | Applicable Tube O.D. (Ø) | Material | Sale Type | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 245.00 | INSERT FOR FLEXIBLE TUBINGS | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Insert | 4 | SUS304 | Package Sale | None | ||
฿ 245.00 | INSERT FOR FLEXIBLE TUBINGS | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Insert | 6 | SUS304 | Package Sale | None | ||
฿ 360.00 | INSERT FOR FLEXIBLE TUBINGS | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Insert | 8 | SUS304 | Package Sale | None | ||
฿ 485.00 | INSERT FOR FLEXIBLE TUBINGS | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Insert | 10 | SUS304 | Package Sale | None | ||
฿ 41.44 ฿ 17.61 | INSERT FOR FLEXIBLE TUBINGS | 1 Piece(s) | Same day | 10 | - | 4 | C2700T | Sold Separately | - | |||
฿ 41.44 | INSERT FOR FLEXIBLE TUBINGS | 1 Piece(s) | Available | Same day | 10 | - | 6 | C2700T | Sold Separately | - | ||
฿ 62.16 | INSERT FOR FLEXIBLE TUBINGS | 1 Piece(s) | Available | Same day | 10 | - | 8 | C2700T | Sold Separately | - | ||
฿ 74.00 ฿ 27.91 | INSERT FOR FLEXIBLE TUBINGS | 1 Piece(s) | Same day | 10 | - | 10 | C2700T | Sold Separately | - |
Loading...
Type | Related Components |
---|
How can we improve?
How can we improve?