Duct Hoses / Aluminum Duct Hoses - Reducers

Brand :
MISUMI
Caution
- [Specification Change] The materials, appearances, and packaging specifications will be changed sequentially starting in November 2025. Please see here for details. Products before and after the change may be mixed in the same shipment, but there are no problems with use.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]
• Operating temperature range is 0 ~ 160°C.
• Material options include General Structural Steel with Baked Acrylic Paint and SUS304 without surface treatment.
[Use]
• A piping fitting for connecting aluminum ducts with different nominal diameters.

| Type | Material | Surface Treatment | ||
| For Duct Hoses | For Aluminum Duct Hoses | |||
| Flanged | No Flange | Flanged | ||
| HORM | HOARM | HOARFM | General Structural Steel | Baked Acrylic Paint |
| HORS | HOAR | HOAFR | SUS304 | - |
More Information
■ Specifications· Operating Temperature Range: 0 ~ 160°C