Duct Hose Mounting Flange

Brand :
MISUMI
Caution
- [Specification Change] The materials, appearances, and packaging specifications will be changed sequentially starting in July 2026. Please see here for details on specification changes. Products before and after the change may be mixed in the same shipment, but there are no problems with use.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]·This flange is to be attached to a duct hose. [Material]·Polycarbonate, ABS (with glass fiber), SS400, SUS304.

| Type | Type | Material | Surface Treatment | |
| For Duct Hoses | For Aluminum Duct Hoses | |||
| Economy | HOFMN | - | Polycarbonate, ABS (Glass Fiber Reinforced) | - |
| Standard | HOFM | HOAFM | General Structural Steel | Baked Acrylic Paint |
| HOFS | HOAFS | SUS304 | - | |
More Information
■ Specifications· Operating Temperature Range: 0 ~ 160°C
Example of Use
