Air Couplers/Chemical Resistant/Plug/Tapped

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
A Coupler for air, highly chemical resistant type, female threaded plug. [Fluid Used]Air, water

[ M ] Material: SUS316
More Information
Specifications
■Features
• The socket has the embedded automatic valve which is excellent in pressure resistance.
• Made of SUS316 and excellent in chemical and corrosion resistance.
| Type | Plugs, Sockets |
| Applicable Fluid | Air, Water |
| Operating Temperature Range | -15~180°C |
| Max. Operating Pressure | 0.98MPa |
| Pressure Resistant | 1.47MPa |
| Seal Material | Fluorine |
| Structure of Valve | Single Passage Opening Closing Type (Only socket has valve structure) |
• The socket has the embedded automatic valve which is excellent in pressure resistance.
• Made of SUS316 and excellent in chemical and corrosion resistance.