1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fluid Couplers - 210 High Pressure Valve Type - Plugs

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 361.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fluid coupler, 210 high-pressure valve type, plug. [Fluid Used]Oil

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
QBPHT2SALE
QBPHT3
QBPHT4
QBPHT6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia.

฿ 361.12

฿ 199.95

HIGH PRESSURE VALVE PLUG 1 Piece(s) Same day 10Rc(PT)1/4

฿ 449.92

HIGH PRESSURE VALVE PLUG 1 Piece(s) Available Same day 10Rc(PT)3/8

฿ 648.24

HIGH PRESSURE VALVE PLUG 1 Piece(s) Available 3 Day(s) 10Rc(PT)1/2

฿ 766.64

HIGH PRESSURE VALVE PLUG 1 Piece(s) Available 3 Day(s) 10Rc(PT)3/4

Loading...

  1. 1

Basic Information

Joint Type Tapped Type Male/Female Plugs Material Special Carbon Steel
Applicable Fluid Oil Type Standard Valve Structure Dual Passage Opening Closing Type
Seal Material Nitrile Rubber Operating Temperature Range(°C) -20::80 Max. Operating Pressure(MPa) null::20.6
Surface Treatment Trivalent Chromate