(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a set of 3 refining equipment (FR/L): filter, regulator, and lubricator.
Regulator Unit Combination | Regulator with Filter + Lubricator | Set Pressure Range(MPa) | 0.05::0.85 | Connection Dia. | Rc1/4 |
---|---|---|---|---|---|
Filter, Filtration Level | 5µm | Lubricator, Min. Dripping Flow Rate(l/min) | 50 | Operating Environment | Pneumatic Tools |
Compressed Air Quality | General Quality Dry Air | Max. Operating Pressure(MPa) | 1 | Bowl Material | PC |
Bowl Guard | Provided | Relief Mechanism | Relief | Flow Direction | Standard Flow (Left to Right) |
Lubricator, Oil Storage Volume(cm3) | 55 | Mass(g) | 780 | Nominal (No.) | 8A |
Ambient Temperature Range(°C) | 5~60 | Operating Pressure Range(MPa) | 0.05~1.0 |
Please check the type/dimensions/specifications of the part MSFRRR8A in the Service Units/Regulator/Filter/Lubricator series.
How can we improve?
How can we improve?