1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Exhaust Valves/Straight/Open to Air

QUICK EXHAUST VALVES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 336.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This exhaust valve can support high-speed cylinder drive because air can be exhausted rapidly.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EQUS4 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 336.70

฿ 183.00

QUICK EXHAUST VALVES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Quick Exhaust Valves Material Polybutylene Terephthalate Input Side, Port Type One-Touch Couplings
Output Side, Port Type One-Touch Couplings Exhaust Side, Port Type Open Air Type Operating Pressure Range(MPa) 0.1::0.7
Effective Sectional Area IN→OUT(mm2) 1.8 Effective Sectional Area out→EX(mm2) 1.8 Tube O.D. D(Ø) 4

Please check the type/dimensions/specifications of the part EQUS4 in the Quick Exhaust Valves/Straight/Open to Air series.