1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hydraulic Fittings/90 Deg. Elbow/PT Threaded/PT Threaded

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hydraulic Fittings/90 Deg. Elbow/PT Threaded/PT Threaded
  • Hydraulic Fittings/90 Deg. Elbow/PT Threaded/PT Threaded
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 152.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·An adapter fitting for hydraulic hoses. ·The fluids used are oil and water. ·The maximum operating pressure is 20.6 MPa (210 kgf/cm2 or less).



Type[ M ] Material[ S ] Surface Treatment
YCLPTS25CTrivalent Chromate
YCLPTSSUS304-

Specifications

Part Number
YCLPT11

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
YCLPT11
YCLPT12
YCLPT13
YCLPT22
YCLPT23
YCLPT33SALE
YCLPT34
YCLPT44
YCLPT66SALE
YCLPTS11
YCLPTS22
YCLPTS33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Nominal of Thread T Nominal of Thread F/T2

฿ 152.88

JOINT 1 Piece(s) Available Same day 10[Steel] S25CR1/8R1/8

฿ 229.32

JOINT 1 Piece(s) Available Same day 10[Steel] S25CR1/8R1/4

฿ 267.54

JOINT 1 Piece(s) Available 3 Day(s) 10[Steel] S25CR1/8R3/8

฿ 267.54

JOINT 1 Piece(s) Available Same day 10[Steel] S25CR1/4R1/4

฿ 305.76

HOSES 1 Piece(s) Available 3 Day(s) 10[Steel] S25CR1/4R3/8

฿ 324.87

฿ 83.75

JOINT 1 Piece(s) Same day 10[Steel] S25CR3/8R3/8

฿ 370.73

JOINT 1 Piece(s) Same day 10[Steel] S25CR3/8R1/2

฿ 401.31

JOINT 1 Piece(s) Same day 10[Steel] S25CR1/2R1/2

฿ 451.00

฿ 189.92

JOINT 1 Piece(s) Same day 10[Steel] S25CR3/4R3/4

฿ 420.42

JOINT 1 Piece(s) Available Same day 10SUS304R1/8R1/8

฿ 439.53

JOINT 1 Piece(s) Same day 10SUS304R1/4R1/4

฿ 630.63

JOINT 1 Piece(s) Same day 10SUS304R3/8R3/8

Loading...

  1. 1
 

Basic Information

Type Adapter Shape 90° Elbow Connection Type Threaded x Threaded
Connection Type M1 PT Connection Type M2 PT Shape Elbows