Low Pressure Fittings/Tee

Brand :
MISUMI
Caution
- [Specification Change] The materials and appearances of some part numbers will be changed sequentially starting in September 2025. Please see here for details. Products before and after the change may be mixed in the same shipment, but there are no problems with use.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Connection Type] Thread <=> Thread Equal Diameter / Same Type, [Connection Shape] Tee, [Material] Selectable from stainless steel or steel.

・Materials
| Type | [ M ]Material | [ S ]Surface Treatment |
| SGPPT | FCMB270 | Hot Zinc Plating |
| SUTPT | SUS304 Equivalent | - |
More Information
Operating Conditions of Fittings
*Pulsating Water is a stream of water that is generated under steady operating conditions and variation of pressure and flow rate occurs in cycles (Except for transitional change).
*Static Flow Water is a non-pulsating stream of water.
*As fittings are cast products, ( ) dimensions such as (D) and (L2) are for reference, not guaranteed.
| Fluid State | Max. Operating Pressure (Mpa) |
| Steam, Air, Gas, Oil: Up to 300°C | 1.0 |
| Steam, Air, Oil, Pulsating Water: Up to 200°C | 1.4 |
| Static Flow Water: Up to 120°C | 2.0 |
*Static Flow Water is a non-pulsating stream of water.
*As fittings are cast products, ( ) dimensions such as (D) and (L2) are for reference, not guaranteed.