Low Pressure Fittings/90 Deg. Elbow

Brand :
MISUMI
Caution
- [Specification Change] The materials and appearances of some part numbers will be changed sequentially starting in September 2026. Please see here for details. Products before and after the change may be mixed in the same shipment, but there are no problems with use.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Connection Type] Thread to Thread, Equal Diameter / Same Type, [Connection Shape] 90° Elbow, [Material and Surface Treatment] Selectable from FCMB270 / Hot Zinc Plating, SUS304 Equivalent / None, and SUS316 Equivalent / None.

| Type | [ M ] Material | [ S ] Surface Treatment |
| SGPPE | FCMB270 | Hot Zinc Plating |
| SUTPE | SUS304 Equivalent | - |
| SUTPES | SUS316 Equivalent | - |
Specifications/Overview
| Applicable Standards |
■C-VALUE Products: ISO 4144 Complaint, GB/T 7306 Equivalent
■Fitting Material
| Fitting Type | Steel | Stainless Steel |
| Low Pressure Screw Fittings | Casting: FCMB270 (Malleable Casting) or Equivalent * Customers who are particular about external appearance should note that surface is rough because of limitations in the manufacturing process. | Cast Product: SCS13A (SUS304 Equivalent) SCS14A (SUS316 Equivalent) or Equivalent |
| High Pressure Screw Fittings | S25C or Equivalent | SCS13A (SUS304 Equivalent) |
| Pressure, Temperature Standards |
| Fluid State (°C) | Max. Operating Pressure (Mpa) |
| Steam, Air, Gas, Oil: Up to 300°C | 1.0 |
| Steam, Air, Oil, Pulsating Water: Up to 200°C | 1.4 |
| Static Flow Water: Up to 120°C | 2.0 |
* Static Flow Water is a non-pulsating stream of water.