Low Pressure Fittings/Cap

Brand :
MISUMI
Caution
Product Description
[Connection Type]Screw (terminal); Connection shape: Cap; Material / surface treatment: FCMB270 with hot-dip galvanizing, or SCS13A with no treatment.

| Type | [ M ] Material | [ S ] Surface Treatment |
| SGPPC | FCMB270 | Hot Zinc Plating |
| SUTPC | SUS304 | - |
More Information
Operating Conditions of Joints| Fluid State | Max. Operating Pressure MPa (kgf/cm2) |
| Steam, Air, Gas, Oil: Up to 300°C | 1.0 (10.2) |
| Steam, Air, Oil, Pulsating Water: Up to 200°C | 1.4 (14.3) |
| Static Flow Water: Up to 120°C | 2.0 (20.4) |
(Except for transitional change)
*Static Flow Water is a non-pulsating stream of water.