High Pressure Pipe Fittings/Union with O-Ring

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • High-pressure threaded union fitting with a maximum operating pressure of 20.6 MPa.
    • Nut-loosening removal avoids twisting the connected pipes.
    • S25C and SUS304 material options help match the fitting to the applicable pipe material.
    • Maximum operating temperatures are 350°C for S25C and 800°C for SUS304.
    [Use]
    • For carbon steel piping using JIS G3454, 3455 or 3456 pipes, or stainless steel piping using JIS G3459 pipes.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat